Available Area
Japan, the US, Canada, China, Taiwan, South Korea, and EuropeThis item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
Characteristics
- EPU-220 (EPU-220) dedicated transceiver.
- With a PLC and CC-Link connection, up to 32 EPU-220 units can be used with simultaneous automated control.
-
Configuration of EPC-200-CC can be easily performed with a PC and dedicated software EPU-COM. EPU-COM is available free of charge. Please download from the NBK website.
(https://www.nbk1560.com/contact/positioning-unit-contents-form-software-dl/thanks/) - A PC connection USB cable (length: 1 m) is provided.
- Use a DIN rail foot to enable mounting to DIN rails with one touch.*1
*1: If operating wirelessly, avoid installing the control panel inside a metal housing. This will degrade wireless performance.
CC-Link is a registered trademark of Mitsubishi Electric Corporation.
Part Number | Mass (g) |
Price (USD) |
Add to Cart |
---|---|---|---|
EPC-200-CC | 131 | 550.39 | Cart |
Material/Finish
EPC-200-CC | |
---|---|
Main Body | Polyamide (Light Gray) |
DIN Rail Foot | Steel Trivalent Chromate Treatment |
Only takes two minutes to understand!Wireless Positioning Units Installation/Connection Method
Mounting
Hook the pawl at the top (②) of the transceiver to the top of the DIN rail (35 mm wide) (①).
Press the DIN rail foot (③) onto the DIN rail until it clicks.
Removal
Use a flathead screwdriver or the like to pull down the DIN rail foot (①).Lift and remove the transceiver. Or slide it on the DIN rail to remove it.
Performance
Power Source Voltage | 24 VDC ±10% (External Power Supply) 5 VDC ±5% (USB Power Supply) |
|
Current Consumption | 30 mA | |
Host Connection Method | PLC: CC-Link Ver.2.00*1 PC: USB 2.0 |
|
Unit Connection Method |
Wireless | 2.4 GHz Band Wireless Communication |
Wired | RS-485 (2-wire type) | |
Wireless Reach Distance (Reference Value) |
Indoors | 60 m |
Outdoors | 1200 m | |
Maximum No. of Connections | 32 Units | |
Operating Environment |
Temperature | -5°C to 55°C (no freezing) |
Humidity | 20% RH to 85% RH (no condensation) |
*1: EPC-200-CC is remote device station equipment compliant with CC-Link Ver. 2.00. It is not compliant with CC-Link Ver. 1.10.
Declarations of Conformity
The CE Declaration of Conformity can be downloaded here. (https://www.nbk1560.com/products/mechatronics/positioning_unit/download/epc-200-cc-doc/)Precautions for Use
- For details on the connection and setting methods, please refer to the Instruction Manual. Be sure to read the "Safety Precautions" and "Precautions on Radio Wave and EMC" in the Instruction Manual before use.
The Instruction Manual can be downloaded from the NBK website. -
Countries and regions where this product is available are Japan, the US, Canada, China, Taiwan, South Korea, and Europe.
When used in combination with other products or with the customer's existing systems, equipment, etc., confirm independently that it is compliant with the standards, laws, and/or regulations of the country of use.