• Structure Components

SJN

Joint Nut

Joint Nut

Dimension Drawing

SJNJoint Nut寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lf B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SJN-M2.5 M2.5 0.45 20 8 5 3 3.86 CAD Cart
SJN-M3 M3 0.5 22 9 6 4 3.86 CAD Cart
SJN-M4 M4 0.7 33 14 7 8 3.86 CAD Cart
SJN-M6 M6 1 43 19 10 20 4.83 CAD Cart
SJN-M8 M8 1.25 55 25 13 45 6.47 CAD Cart
SJN-M10 M10 1.5 67 31 17 95 8.99 CAD Cart
SJN-M12 M12 1.75 81 38 19 130 12.52 CAD Cart
SJN-M16 M16 2 95 45 24 260 20.57 CAD Cart
SJN-M20 M20 2.5 105 50 30 390 27.45 CAD Cart

Material/Finish

SJN
Made of Steel
Main body SUM22L
Ferrosoferric Oxide
Film (Black)

Related Services

Product List

Most Read