• Stages

TLJK

Jackscrew

Dimension Drawing

TLJKJackscrew寸法図

TLJKJackscrew寸法図

TLJKJackscrew寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel distance Parallelism Position Resolution Withstand load(N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
TLJK-1 80×132 Pantograph Mechanism 22 0.1 0.1 196 2300 1,619.33 CAD Cart
TLJK-2 100×160 Pantograph Mechanism 40 0.1 0.1 245 3400 1,644.81 CAD Cart
TLJK-3 160×220 Pantograph Mechanism 70 0.1 0.1 294 5900 2,040.09 CAD Cart

Hexagon wrench for mounting and hex socket head cap screws (M6 x 12 TLJK-1 and M6 x 16 TLJK-2TLJK-3) are supplied.

Material/Finish

TLJK
Stage Aluminum Alloy
Anodized (Black)
Lower surface spacer Aluminum Alloy
Anodized (Black)

Characteristics

  • For vertical micromotion of heavy object.
  • Turn the handwheel to make smooth and parallel up / down movement.
  • The stage position can be fixed by clamping the handwheel axis.
  • Made of Aluminum.Light weight.

Product List