• Stages

TGOH

X-axis Tilting Stages

Dimension Drawing

TGOHX-axis Tilting Stages寸法図

TGOHX-axis Tilting Stages寸法図

TGOHX-axis Tilting Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Stroke
(°/ Rotation)
Mass
(g)
Rotation Position Displacement Parallelism Display Resolution Position Resolution Max. Allowable load
(N)
Price
(USD)
CAD
Download
Add to Cart
TGOH-251 25×25 Dovetail Groove Method ±20° 3.1 70 0.1 0.05 6' 3' 19.6 919.07 CAD Cart
TGOH-6 40×40 Dovetail Groove Method ±20° 2.83 250 0.1 0.05 6' 2' 68.7 1,050.97 CAD Cart
TGOHN-3 60×60 Dovetail Groove Method ±20° 1.03 1000 0.1 0.05 5' 2' 98 1,332.78 CAD Cart

●Cross-recessed head machine screws for mounting (M2 × 4) are supplied.
●TGOH-251 and TGOHN-3 are not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.

Material/Finish

TGOH
Stage Brass
Black chrome plating
Main body Brass
Black chrome plating

Characteristics

  • Goniometer stages used for tilted rotation.
  • Compact state with minimum projection.
    Effective when there are space constraints or for assembly.
  • Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.

Mounting

  1. Turn the handwheel right to feed the stage to the end.
  2. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  3. Turn the handwheel right to return the stage back.
  4. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  5. Check the position and then fix the stage by tightening all screws.

Product List