• Stages

TAS

X-axis Screw Stages

Dimension Drawing

TASX-axis Screw Stages寸法図

TASX-axis Screw Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Screw Pitch Mass
(g)
Straightness Parallelism Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
TAS-30 24×30 Dovetail Groove Method ±4 0.5 200 0.02 0.05 0.01 68.7 305.45 CAD Cart
TAS-60 18×60 Dovetail Groove Method ±7.5 0.5 500 0.02 0.05 0.01 147 374.86 CAD Cart

●Hex socket head cap screws for mounting (M3×6…TAS-30 and M4×10…TAS-60) are supplied.

Material/Finish

TAS-30 TAS-60
Stage Brass
Black chrome plating
Brass
Black chrome plating
Main body Brass
Coating (Silver)
Brass
Coating (Black)
Lower surface
spacer
Aluminum Alloy
Anodized (Black)
Aluminum Alloy
Anodized (Black)

Characteristics

  • Screws are used for micromotion feed.
  • Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.

Precautions for Use

TAS-60 has the feeding handwheel above the stage surface. There may be interference depending on the shape of work fixed on the stage.

Product List