• Stages

TAR

X-axis Rack-and-Pinion Stages

Dimension Drawing

TARX-axis Rack-and-Pinion Stages寸法図

TARX-axis Rack-and-Pinion Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Stroke
(mm / Rotation)
Mass
(g)
Straightness Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
TAR-60 34×60 Dovetail Groove Method ±15 20 500 0.02 0.06 0.1 0.1 147 422.06 CAD Cart
TAR-80 34×80 Dovetail Groove Method ±25 20 800 0.03 0.06 0.1 0.1 196 474.83 CAD Cart

Material/Finish

TAR
Stage Brass
Black chrome plating
Main Body Brass
Coating (Silver)
Lower surface spacer Aluminum Alloy
Anodized (Black)

Characteristics

  • Rack-and-pinion method allows for quicker feeding.
  • Dovetail groove method is adopted for the travel guide.A rattle correction function is provided.

Product List