• Stages

TAR-Z

Miniature Z-axis Rack-and-Pinion Stages

Dimension Drawing

TAR-ZMiniature Z-axis Rack-and-Pinion Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel distance Stroke(mm/Rotation) Mass
(g)
Straightness Parallelism Display Resolution Position Resolution Withstand load(N) Price
(USD)
CAD
Download
Add to Cart
TAR-2550Z 25×50 Dovetail Groove Method ±10 20 300 0.03 0.05 0.1 0.1 9.8 385.28 CAD Cart

Pan head machine screws (M3 x 10 and M4 x 10) for mounting are supplied.

Material/Finish

TAR-Z
Stage Brass
Black chrome plating
Main body Brass
Coating (Silver)
Lower surface spacer Aluminum Alloy
Anodized (Black)

Characteristics

  • Z-axis stage on the vertical stage surface.
  • Rack-and-pinion method allows for quicker feeding.
  • Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.

Product List