• Stages

TAR-2550X

Miniature X-axis Rack-and-Pinion Stages

Dimension Drawing

TAR-XMiniature X-axis Rack-and-Pinion Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel distance Stroke(mm/Rotation) Mass
(g)
Straightness Parallelism Display Resolution Position Resolution Withstand load(N) Price
(USD)
CAD
Download
Add to Cart
TAR-2550X 25×50 Dovetail Groove Method ±10 20 220 0.02 0.05 0.1 0.1 78.5 338.55 CAD Cart

Pan head machine screws (M3 x 8) for mounting are supplied.

Material/Finish

TAR-X
Stage Brass
Black chrome plating
Main body Brass
Coating (Silver)

Characteristics

  • Rack-and-pinion method allows for quicker feeding.
  • Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.
  • As the main body is directly mounted without a mounting spacer, the main body is thin and compact.

Precautions for Use

As the feeding handwheel is beyond the main body bottom surface, it cannot be directly mounted to a flat plane. Relief by a spacer, etc. is necessary.

Mounting

Spot facing is performed on the screw hole for mounting.Therefore, fixing from vertical directions is possible.
  • Fixing from above (both ends only)----M3

  • Fixing from beneath----M2/M3/M4

Product List