• Stages

TAR-D

Precision X-axis Rack-and-Pinion Stages

Dimension Drawing

TAR-DPrecision X-axis Rack-and-Pinion Stages寸法図

TAR-DPrecision X-axis Rack-and-Pinion Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Stroke
(mm / Rotation)
Mass
(g)
Straightness Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
Rough Movement Range Precision Movement Range Rough Movement Range Precision Movement Range
TAR-60D 38×60 Dovetail Groove Method ±15 ±15 20 2.5 500 0.02 0.06 0.1 0.02 147 666.42 CAD Cart
TAR-80D 38×80 Dovetail Groove Method ±25 ±25 20 2.5 800 0.03 0.06 0.1 0.02 196 720.54 CAD Cart

●Hex socket head cap screws for mounting (M4 × 10) are supplied.

Material/Finish

TAR-D
Stage Brass
Black chrome plating
Lower surface spacer Aluminum Alloy
Anodized (Black)

Characteristics

  • X-axis stage for rough and precision movement.
  • Rough and precision adjustment can be made by using the coaxial handwheel.
  • Dovetail groove method is adopted for the travel guide.A rattle correction function is provided.

Product List