• Stages

TAR-25

Miniature X-axis Rack-and-Pinion Stages

Dimension Drawing

TAR-25Miniature X-axis Rack-and-Pinion Stages寸法図

TAR-25Miniature X-axis Rack-and-Pinion Stages寸法図

TAR-25Miniature X-axis Rack-and-Pinion Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Stroke
(mm / Rotation)
Mass
(g)
Straightness Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
TAR-2581 25×30 Dovetail Groove Method ±25 20 220 0.03 0.05 0.1 0.1 49 363.81 CAD Cart
TAR-25121 25×30 Dovetail Groove Method ±45 20 300 0.04 0.08 0.1 0.1 49 459.04 CAD Cart
TAR-25161 25×30 Dovetail Groove Method ±65 20 360 0.05 0.08 0.1 0.1 49 550.83 CAD Cart

●Hex socket head cap screws for mounting (M2 × 6) are supplied.

Material/Finish

TAR
Stage Brass
Black chrome plating
Lower surface spacer Brass
Chrome Plating

Characteristics

  • Rack-and-pinion method allows for quicker feeding.
  • Even when the entire stage surface is moved by stroke, the stage surface does not run off the main body. The feeding handwheel travel area and main body area are the necessary installation area.
  • Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.
  • Mounting holes and fixing holes are machined on both upper and lower surfaces. It is possible to turn over the stage and use the lower surface as a stage surface.

Mounting

Spot facing is performed on the screw hole for mounting. Therefore, fixing from vertical directions is possible.
  • Fixing from above----M2

  • Fixing from beneath----M3/M4

Product List