• Stages

TAM-SXY

XY-axis Aluminum Cross Roller Stages

Dimension Drawing

TAM-SXYXY-axis Aluminum Cross Roller Stages寸法図

TAM-SXYXY-axis Aluminum Cross Roller Stages寸法図

TAM-SXYXY-axis Aluminum Cross Roller Stages寸法図

TAM-SXYXY-axis Aluminum Cross Roller Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Mass
(g)
Straightness Pitch Yaw Parallelism Moving Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
TAM-40SXY 40×40 V-groove rail and Cross roller system ±6.5 300 0.002 40'' 25'' 0.05 0.02 0.01 0.003 49 1,485.50 CAD Cart
TAM-60SXY 60×60 V-groove rail and Cross roller system ±6.5 600 0.002 25'' 15'' 0.05 0.02 0.01 0.003 196 1,652.09 CAD Cart
TAM-100SXY 100×100 V-groove rail and Cross roller system ±12.5 1500 0.002 25'' 15'' 0.05 0.025 0.01 0.003 490 1,957.54 CAD Cart
TAM-120SXY 120×120 V-groove rail and Cross roller system ±20 2500 0.002 40'' 25'' 0.05 0.03 0.01 0.003 588 2,374.01 CAD Cart

●Cross-recessed head machine screws for mounting (M3×6…TAM-40SXY and M4×8…TAM-60SXY, TAM-100SXY, TAM-120SXY) are supplied.
●TAM-40SXY, TAM-100SXY, and TAM-120SXY are not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.

Material/Finish

TAM-SXY
Stage Aluminum Alloy
Anodized (Black)
Main body Aluminum Alloy
Anodized (Black)

Characteristics

  • Two axes (X and Y axes) can be moved.
  • 4 stage size types.
  • Made of Aluminum. Light weight.
  • For travel guide, V-groove rail and cross roller system are adopted. It is high-precision.
  • Feed system by micrometer. Feeding display resolution is 0.01 mm.

Mounting

  1. Turn the micrometer right to feed the stage to the end.
  2. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  3. Turn the micrometer right to return the stage back.
  4. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  5. Check the position and then fix it.

Mounting parts are supplied with each product.

Part Number Supplied Items
TAM-40SXY Pan Head Machine Screw (M3 x 6) and
Spring Washer
TAM-60SXY Hex Socket Head Cap Screw (M4 x 8)
TAM-100SXY Hex Socket Head Cap Screw (M4 x 8) and
Spring Washer
TAM-120SXY Hex Socket Head Cap Screw (M4 x 8) and
Spring Washer

Product List