• Stages

TAM-S

X-axis Aluminum Cross Roller Stages

Dimension Drawing

TAM-SX-axis Aluminum Cross Roller Stages寸法図

TAM-SX-axis Aluminum Cross Roller Stages寸法図

TAM-SX-axis Aluminum Cross Roller Stages寸法図

TAM-SX-axis Aluminum Cross Roller Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Travel Distance Mass
(g)
Straightness Pitch Yaw Parallelism Moving Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
TAM-40S 40×40 V-groove rail and Cross roller system ±6.5 200 0.002 40'' 25'' 0.03 0.01 0.01 0.003 49 741.38 CAD Cart
TAM-60S 60×60 V-groove rail and Cross roller system ±6.5 300 0.002 25'' 15'' 0.03 0.01 0.01 0.003 196 830.23 CAD Cart
TAM-100S 100×100 V-groove rail and Cross roller system ±12.5 900 0.002 25'' 15'' 0.05 0.015 0.01 0.003 490 977.38 CAD Cart
TAM-120S 120×120 V-groove rail and Cross roller system ±20 1300 0.002 40'' 25'' 0.05 0.015 0.01 0.003 588 1,184.24 CAD Cart

●Cross-recessed head machine screws for mounting (M3×6…TAM-40S and M4×8…TAM-60S, TAM-100S, TAM-120S) are supplied.
●TAM-100S and TAM-120S are not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.

Material/Finish

TAM-S
Stage Aluminum Alloy
Anodized (Black)
Main body Aluminum Alloy
Anodized (Black)

Characteristics

  • 4 stage size types.
  • Made of Aluminum. Light weight.
  • For travel guide, V-groove rail and cross roller system are adopted. It is high-precision.
  • Feed system by micrometer. Feeding display resolution is 0.01 mm.

Mounting

  1. Turn the micrometer right to feed the stage to the end.
  2. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  3. Turn the micrometer right to return the stage back.
  4. Then two mounting holes appear. Temporarily fix it with the supplied screws.
  5. Check the position and then fix it.

Mounting parts are supplied with each product.

Part Number Supplied Items
TAM-40S Pan Head Machine Screw (M3 x 6) and
Spring Washer
TAM-60S Hex Socket Head Cap Screw (M4 x 8)
TAM-100S Hex Socket Head Cap Screw (M4 x 8) and
Spring Washer
TAM-120S Hex Socket Head Cap Screw (M4 x 8) and
Spring Washer

Product List