• Stages

TAKS

Precision Rotary Stages

Dimension Drawing

TAKSPrecision Rotary Stages寸法図

TAKSPrecision Rotary Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Guide Range of Rotation Mass
(g)
Concentricity Face Deflection Parallelism Display Resolution Position Resolution Withstand Load
(N)
Price
(USD)
CAD
Download
Add to Cart
Rough Movement Range Precision Movement Range
TAKS-100 φ98 Lappg Method 360° ±5° 700 0.02 0.02 0.05 5' 1' 68.6 952.48 CAD Cart

●Cross-recessed head machine screws for mounting (M4 × 10) are supplied.
●Not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.

Material/Finish

TAKS
Stage Aluminum Alloy
Anodized (Black)
Main body Aluminum Alloy
Anodized (Black)

Characteristics

  • Rotary stage for rough and precision movement.
  • Rough rotation when the precision switch clamp is loosened and prevision rotation by micrometer when it is tightened to activated.

Mounting

TAKS-100 has holes for mounting on the stage surface. Turn the stage surface, align the position with the mounting holes and insert screws.

Product List