• Set Collars

NSCS-CB

Set Collar - For Securing Bearing - Clamping Type

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Dimension Drawing

NSCS-CBSet Collar - For Securing Bearing - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number d B B1 D D1 F M Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCS-3-8-CB 3 8.5 7.5 15 5 4.5 M3 9 11.40 CAD Cart
NSCS-4-8-CB 4 8.5 7.5 15 6 4.5 M3 9 11.40 CAD Cart
NSCS-5-8-CB 5 8.5 7.5 20 7.2 6 M3 15 11.40 CAD Cart
NSCS-6-8-CB1 6 8.5 7.5 20 9.4 6.5 M3 15 12.27 CAD Cart
NSCS-6-8-CB2 6 8.5 7.5 20 9.7 6.5 M3 15 12.27 CAD Cart
NSCS-6-8-CB3 6 8.5 7.5 20 9.1 6.5 M3 15 12.27 CAD Cart
NSCS-8-8-CB1 8 8.5 7.5 20 11.7 7 M3 14 13.03 CAD Cart
NSCS-8-8-CB2 8 8.5 7.5 20 13.2 7 M3 15 13.03 CAD Cart
NSCS-8-8-CB3 8 8.5 7.5 20 11.2 7 M3 15 13.03 CAD Cart
NSCS-10-11-CB1 10 11 9 30 14.7 9 M4 41 14.06 CAD Cart
NSCS-10-11-CB2 10 11 9 30 17.2 9 M4 42 14.06 CAD Cart
NSCS-10-11-CB3 10 11 9 30 14.2 9 M4 42 14.06 CAD Cart
NSCS-12-11-CB1 12 11 9 30 17.2 10 M4 39 14.83 CAD Cart
NSCS-12-11-CB2 12 11 9 30 18.7 10 M4 41 14.83 CAD Cart
NSCS-12-11-CB3 12 11 9 30 16.2 10 M4 41 14.83 CAD Cart
NSCS-15-12-CB1 15 12 11 35 20.2 12 M5 58 16.48 CAD Cart
NSCS-15-12-CB2 15 12 11 35 21.7 12 M5 59 16.48 CAD Cart
NSCS-15-12-CB3 15 12 11 35 19.2 12 M5 58 16.48 CAD Cart
NSCS-17-12-CB1 17 12 11 35 22.2 13 M5 56 16.48 CAD Cart
NSCS-17-12-CB2 17 12 11 35 24.2 13 M5 56 16.48 CAD Cart
NSCS-17-12-CB3 17 12 11 35 21.2 13 M5 55 16.48 CAD Cart
NSCS-20-12-CB1 20 12 11 40 27.2 14 M5 72 17.83 CAD Cart
NSCS-20-12-CB2 20 12 11 40 29.2 14 M5 73 17.83 CAD Cart
NSCS-20-12-CB3 20 12 11 40 25.2 14 M5 70 17.83 CAD Cart
NSCS-25-15-CB1 25 15 13 45 31.7 17 M5 111 18.89 CAD Cart
NSCS-25-15-CB2 25 15 13 45 33.2 17 M5 110 18.89 CAD Cart
NSCS-25-15-CB3 25 15 13 45 30.2 17 M5 109 18.89 CAD Cart
NSCS-30-15-CB1 30 15 13 55 38.2 20 M6 167 23.51 CAD Cart
NSCS-30-15-CB2 30 15 13 55 40.2 20 M6 167 23.51 CAD Cart
NSCS-30-15-CB3 30 15 13 55 35.2 20 M6 165 23.51 CAD Cart
NSCS-35-15-CB1 35 15 13 60 43.2 23 M6 187 24.64 CAD Cart
NSCS-35-15-CB2 35 15 13 60 46.2 23 M6 191 24.64 CAD Cart
NSCS-35-15-CB3 35 15 13 60 41.2 23 M6 184 24.64 CAD Cart
NSCS-40-17-CB1 40 17 15 70 48.2 26 M8 293 31.14 CAD Cart
NSCS-40-17-CB2 40 17 15 70 52.2 26 M8 298 31.14 CAD Cart
NSCS-40-17-CB3 40 17 15 70 46.2 26 M8 300 31.14 CAD Cart

●Hex socket head cap screw is provided.

Material/Finish

NSCS-CB
Main body S45C
Ferrosoferric Oxide
Film (Black)
with Hexagon
Socket Bolt
SCM435
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Set collar for securing bearings.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • Clamping Type. Mounting and removing are easy. Moreover this does not scratch the shaft.

Related Products

Set collar for stainless steel securing bearings NSCS is available.
NSCS-SB

NSCS-CBSet Collar - For Securing Bearing - Clamping Type


Related Services

Product List