• Set Collars

NSC-CB

Set Collar - For Securing Bearing - Set Screw Type

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Dimension Drawing

NSC-CBSet Collar - For Securing Bearing - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B B1 D1 M*1 Applicable bearings Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-7-CB 3 7.5 5 7 5 M3 693ZZ・623ZZ 1 4.24 CAD Cart
NSC-4-7-CB 4 7.5 5 8 6 M3 694ZZ・624ZZ 2 4.24 CAD Cart
NSC-5-7-CB 5 7.5 5 11 7.2 M3 695ZZ・605ZZ・625ZZ 4 5.43 CAD Cart
NSC-6-7-CB1 6 7.5 5 13 8.4 M3 606ZZ 4 5.89 CAD Cart
NSC-6-7-CB2 6 7.5 5 13 9.2 M3 626ZZ 5 5.89 CAD Cart
NSC-6-7-CB3 6 7.5 5 13 8 M3 696ZZ 6 5.89 CAD Cart
NSC-8-9-CB1 8 9.5 7 18 11.7 M4 608ZZ 12 6.29 CAD Cart
NSC-8-9-CB2 8 9.5 7 18 11.4 M4 628ZZ 11 6.29 CAD Cart
NSC-8-9-CB3 8 9.5 7 18 10.4 M4 698ZZ 11 6.29 CAD Cart
NSC-10-11-CB1 10 11 8 20 14.2 M5 6000ZZ 16 6.97 CAD Cart
NSC-10-11-CB2 10 11 8 20 16.7 M5 6200ZZ 18 6.97 CAD Cart
NSC-10-11-CB3 10 11 8 20 13.2 M5 6900ZZ 15 6.97 CAD Cart
NSC-12-11-CB1 12 11 8 22 17.2 M5 6001ZZ 19 8.30 CAD Cart
NSC-12-11-CB2 12 11 8 22 17.7 M5 6201ZZ 19 8.30 CAD Cart
NSC-12-11-CB3 12 11 8 22 15.2 M5 6901ZZ 17 8.30 CAD Cart
NSC-15-11-CB1 15 11 8 25 20.2 M5 6002ZZ 22 8.99 CAD Cart
NSC-15-11-CB2 15 11 8 25 21.2 M5 6202ZZ 23 8.99 CAD Cart
NSC-15-11-CB3 15 11 8 25 18.7 M5 6902ZZ 21 8.99 CAD Cart
NSC-17-13-CB1 17 13 10 28 22.2 M6 6003ZZ 33 10.49 CAD Cart
NSC-17-13-CB2 17 13 10 28 24.2 M6 6203ZZ 35 10.49 CAD Cart
NSC-17-13-CB3 17 13 10 28 20.2 M6 6903ZZ 31 10.49 CAD Cart
NSC-20-13-CB1 20 13 10 35 25.2 M6 6004ZZ 52 11.01 CAD Cart
NSC-20-13-CB2 20 13 10 35 27.2 M6 6204ZZ 54 11.01 CAD Cart
NSC-20-13-CB3 20 13 10 35 24.7 M6 6904ZZ 52 11.01 CAD Cart
NSC-25-13-CB1 25 13.5 10 38 31.2 M6 6005ZZ 55 12.27 CAD Cart
NSC-25-13-CB2 25 13.5 10 38 33.2 M6 6205ZZ 58 12.27 CAD Cart
NSC-25-13-CB3 25 13.5 10 38 30.2 M6 6905ZZ 54 12.27 CAD Cart
NSC-30-15-CB1 30 15.5 12 45 38.2 M8 6006ZZ 90 13.92 CAD Cart
NSC-30-15-CB2 30 15.5 12 45 40.2 M8 6206ZZ 94 13.92 CAD Cart
NSC-30-15-CB3 30 15.5 12 45 35.2 M8 6906ZZ 86 13.92 CAD Cart
NSC-35-16-CB1 35 16.5 12 50 43.2 M8 6007ZZ 106 17.83 CAD Cart
NSC-35-16-CB2 35 16.5 12 50 46.2 M8 6207ZZ 114 17.83 CAD Cart
NSC-35-16-CB3 35 16.5 12 50 41.2 M8 6907ZZ 101 17.83 CAD Cart
NSC-40-18-CB1 40 18.5 14 60 48.2 M10 6008ZZ 183 24.64 CAD Cart
NSC-40-18-CB2 40 18.5 14 60 52.2 M10 6208ZZ 195 24.64 CAD Cart
NSC-40-18-CB3 40 18.5 14 60 46.2 M10 6908ZZ 179 24.64 CAD Cart

●Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Material/Finish

NSC-CB
Main body S45C
Ferrosoferric Oxide
Film (Black)
Hex Socket
Set Screw
SCM435
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Products

Set collar for stainless steel securing bearings NSC is available.
NSC-SB

NSC-CBSet Collar - For Securing Bearing - Set Screw Type


Related Services

Product List