• Screws

SPM

Stop Pin

Dimension Drawing

SPMStop Pin寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L1 L3 L B C Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SPM-M3 M3 0.5 2 7 5 6 6.9 0.6 4.83 CAD Cart
SPM-M4 M4 0.7 2.8 8.8 6 7 8.1 1.3 4.83 CAD Cart
SPM-M5 M5 0.8 3.5 10.5 7 8 9.2 2.4 4.83 CAD Cart
SPM-M6 M6 1 4 12 8 10 11.5 4.5 6.97 CAD Cart
SPM-M8 M8 1.25 5 15 10 13 15 9.5 7.10 CAD Cart
SPM-M10 M10 1.5 6 20 14 17 19.6 20 8.30 CAD Cart
SPM-M12 M12 1.75 7 23 16 19 21.9 31 9.59 CAD Cart
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
SPM
Main
body
S45C
end face quenching (hardness: 35 HRC or above) - Polishing
Trivalent Chromate Treatment

Characteristics

  • Use this as a recipient of the stopper bolt SSB-A (SSB-A) SSB-B (SSB-BSSBS-B) and stopper screw SAN-B (SAN-BSANS-B).
  • The hexagon head end face has already been quenched. It is highly abrasion-resistant.

Usage Example

In combination with a stopper screw SAN-B.

SPMStop Pin


Related Services

Product List

Most Read