• Screws

SCSS-R(INCH)

Clamping Screws - Full Ball (Inch Thread)

Clamping Screw with Complete Ball / Inch Thread

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCSS-R(INCH)Clamping Screws - Full Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCSS-#6-32-1/4-R No.6-32UNC 0.26 0.059 1/16 0.4 5.95 CAD Cart
SCSS-#8-32-3/8-R No.8-32UNC 0.394 0.098 5/64 0.8 4.79 CAD Cart
SCSS-#10-24-1/2-R No.10-24UNC 0.528 0.118 3/32 1.4 4.79 CAD Cart
SCSS-#10-24-5/8-R No.10-24UNC 0.654 0.118 3/32 1.8 4.92 CAD Cart
SCSS-#10-32-1/2-R No.10-32UNF 0.528 0.118 3/32 1.6 4.79 CAD Cart
SCSS-#10-32-5/8-R No.10-32UNF 0.654 0.118 3/32 1.9 4.92 CAD Cart
SCSS-1/4-20-1/2-R 1/4-20UNC 0.531 0.157 1/8 2.6 5.30 CAD Cart
SCSS-1/4-20-5/8-R 1/4-20UNC 0.657 0.157 1/8 3.2 5.68 CAD Cart
SCSS-5/16-18-1/2-R 5/16-18UNC 0.543 0.219 5/32 4.4 6.98 CAD Cart
SCSS-5/16-18-3/4-R 5/16-18UNC 0.795 0.219 5/32 6.3 8.53 CAD Cart
SCSS-5/16-18-7/8-R 5/16-18UNC 0.917 0.219 5/32 7.3 8.38 CAD Cart
SCSS-3/8-16-5/8-R 3/8-16UNC 0.669 0.219 3/16 7.5 9.16 CAD Cart
SCSS-3/8-16-3/4-R 3/8-16UNC 0.795 0.219 3/16 8.9 10.85 CAD Cart
SCSS-1/2-13-3/4-R 1/2-13UNC 0.827 0.313 1/4 17.5 13.92 CAD Cart
SCSS-1/2-13-1 1/2-R 1/2-13UNC 1.575 0.313 1/4 32.7 33.61 CAD Cart

All dimensions are in inches.
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
SCSS-R(INCH) Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 55 - 60 HRC)

Characteristics

  • Point contact by the full ball securely fixes the workpiece.
  • For tool holder set screws, pressure pieces and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Related Services

Product List

Most Read