• Screws

SCSS-GB

Clamping Screw - Indented Ball - with Reversal Protection Mechanism

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCSS-GBClamping Screw - Indented Ball - with Reversal Protection Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D d B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCSS-M4-6-GB M4 0.7 6 2.5 2 2 0.4 13.03 CAD Cart
SCSS-M4-10-GB M4 0.7 10 2.5 2 2 0.7 13.03 CAD Cart
SCSS-M4-16-GB M4 0.7 16 2.5 2 2 1 13.03 CAD Cart
SCSS-M5-8-GB M5 0.8 8 3 2.5 2.5 0.8 14.06 CAD Cart
SCSS-M5-12-GB M5 0.8 12 3 2.5 2.5 1.3 14.06 CAD Cart
SCSS-M5-20-GB M5 0.8 20 3 2.5 2.5 2.3 14.06 CAD Cart
SCSS-M6-10-GB M6 1 10 4 3.2 3 1.5 11.51 CAD Cart
SCSS-M6-16-GB M6 1 16 4 3.2 3 2.5 11.51 CAD Cart
SCSS-M6-20-GB M6 1 20 4 3.2 3 3.4 11.51 CAD Cart
SCSS-M6-25-GB M6 1 25 4 3.2 3 4 11.51 CAD Cart
SCSS-M8-10-GB M8 1.25 10 5.5 4.5 4 2.5 13.66 CAD Cart
SCSS-M8-12-GB M8 1.25 12 5.5 4.5 4 3.2 13.66 CAD Cart
SCSS-M8-20-GB M8 1.25 20 5.5 4.5 4 5.7 13.66 CAD Cart
SCSS-M8-25-GB M8 1.25 25 5.5 4.5 4 7.7 13.66 CAD Cart
SCSS-M8-30-GB M8 1.25 30 5.5 4.5 4 9 13.66 CAD Cart
SCSS-M10-12-GB M10 1.5 12 7 6 5 5 16.73 CAD Cart
SCSS-M10-16-GB M10 1.5 16 7 6 5 7 16.73 CAD Cart
SCSS-M10-20-GB M10 1.5 20 7 6 5 9.5 16.73 CAD Cart
SCSS-M10-25-GB M10 1.5 25 7 6 5 11 16.73 CAD Cart
SCSS-M10-35-GB M10 1.5 35 7 6 5 16 16.73 CAD Cart
SCSS-M12-16-GB M12 1.75 16 8.5 7.2 6 10 19.10 CAD Cart
SCSS-M12-20-GB M12 1.75 20 8.5 7.2 6 12.5 19.10 CAD Cart
SCSS-M12-30-GB M12 1.75 30 8.5 7.2 6 20 19.10 CAD Cart
SCSS-M12-40-GB M12 1.75 40 8.5 7.2 6 28 19.10 CAD Cart
SCSS-M16-20-GB M16 2 20 12 10.7 8 22 34.65 CAD Cart
SCSS-M16-25-GB M16 2 25 12 10.7 8 28 35.08 CAD Cart
SCSS-M16-35-GB M16 2 35 12 10.7 8 41 35.08 CAD Cart
SCSS-M16-50-GB M16 2 50 12 10.7 8 48 36.41 CAD Cart
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
SCSS-GB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • The ball rotates flexibly by up to 9°. The reversal prevention mechanism ensures secure clamping.
  • Even coarse surface such as casting surface can be securely clamped by the knurled ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping screws have variations such as coarse and fine screw threads, full ball, flat ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-F-RSCS-NSCS-BRSCSS-CESCS-FSCSS-FSCS-F-FSCS-FBSCSS-FBSCS-GB

SCSS-GBClamping Screws - Knurled Ball - with Reversal Protection Mechanism


Related Services

Product List

Most Read