Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Fine) Nominal of Thread |
Pitch | L | D | B | Mass (g) |
Allowable load(N) | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
SCS-M6F-10-R | M6 | 0.75 | 10.8 | 4 | 3 | 1.5 | 9000 | 4.33 | CAD | Cart |
SCS-M6F-16-R | M6 | 0.75 | 16.8 | 4 | 3 | 2.5 | 9000 | 4.64 | CAD | Cart |
SCS-M6F-20-R | M6 | 0.75 | 20.8 | 4 | 3 | 3.4 | 9000 | 4.72 | CAD | Cart |
SCS-M6F-25-R | M6 | 0.75 | 25.8 | 4 | 3 | 4 | 9000 | 4.90 | CAD | Cart |
SCS-M8F-12-R | M8 | 1 | 13.2 | 5.5 | 4 | 3.2 | 15000 | 4.64 | CAD | Cart |
SCS-M8F-20-R | M8 | 1 | 21.2 | 5.5 | 4 | 5.7 | 15000 | 4.72 | CAD | Cart |
SCS-M8F-25-R | M8 | 1 | 26.2 | 5.5 | 4 | 7.7 | 15000 | 5.00 | CAD | Cart |
SCS-M8F-30-R | M8 | 1 | 31.2 | 5.5 | 4 | 9 | 15000 | 5.48 | CAD | Cart |
SCS-M10F-16-R | M10 | 1 | 17.7 | 7 | 5 | 7 | 24000 | 7.26 | CAD | Cart |
SCS-M10F-20-R | M10 | 1 | 21.7 | 7 | 5 | 9.5 | 24000 | 6.81 | CAD | Cart |
SCS-M10F-25-R | M10 | 1 | 26.7 | 7 | 5 | 11 | 24000 | 7.47 | CAD | Cart |
SCS-M10F-35-R | M10 | 1 | 36.7 | 7 | 5 | 16 | 24000 | 7.84 | CAD | Cart |
SCS-M12F-20-R | M12 | 1.5 | 22 | 8.5 | 6 | 12.5 | 30000 | 9.22 | CAD | Cart |
SCS-M12F-30-R | M12 | 1.5 | 32 | 8.5 | 6 | 20 | 30000 | 10.28 | CAD | Cart |
SCS-M12F-40-R | M12 | 1.5 | 42 | 8.5 | 6 | 28 | 30000 | 11.42 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCS-F-R | |
---|---|
Thread Part | SCM435 Ferrosoferric Oxide Film (Black) |
Ball | SUJ2 (hardness: 55-60 HRC) |
Characteristics
- Clamping screw of the fine screw threaded type for easy fine adjustment of threading amount.
- Point contact by full ball securely fixes a work.
- For tool holder set screw, pressure piece and stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.