• Screws

SCS-F(INCH)

Clamping Screws - Flat Ball (Inch Thread)

Clamping Screw with Flat Ball / Inch Thread

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-F(INCH)Clamping Screws - Flat Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D d B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCS-#8-32-3/8-F No.8-32UNC 3/8 0.098 0.079 5/64 0.8 3.63 CAD Cart
SCS-#10-24-1/2-F No.10-24UNC 1/2 0.118 0.098 3/32 1.4 4.02 CAD Cart
SCS-#10-24-5/8-F No.10-24UNC 5/8 0.118 0.098 3/32 1.8 4.02 CAD Cart
SCS-#10-32-1/2-F No.10-32UNF 1/2 0.118 0.098 3/32 1.6 4.02 CAD Cart
SCS-#10-32-5/8-F No.10-32UNF 5/8 0.118 0.098 3/32 1.9 4.02 CAD Cart
SCS-1/4-20-1/2-F 1/4-20UNC 1/2 0.157 0.126 1/8 2.6 4.02 CAD Cart
SCS-1/4-20-5/8-F 1/4-20UNC 5/8 0.157 0.126 1/8 3.2 4.02 CAD Cart
SCS-5/16-18-1/2-F 5/16-18UNC 1/2 0.219 0.177 5/32 4.4 4.65 CAD Cart
SCS-5/16-18-3/4-F 5/16-18UNC 3/4 0.219 0.177 5/32 6.3 5.17 CAD Cart
SCS-5/16-18-7/8-F 5/16-18UNC 7/8 0.219 0.177 5/32 7.3 5.17 CAD Cart
SCS-3/8-16-5/8-F 3/8-16UNC 5/8 0.219 0.177 3/16 7.5 4.79 CAD Cart
SCS-3/8-16-3/4-F 3/8-16UNC 3/4 0.219 0.177 3/16 8.9 5.68 CAD Cart
SCS-1/2-13-3/4-F 1/2-13UNC 3/4 0.313 0.276 1/4 17.5 8.27 CAD Cart
SCS-1/2-13-1 1/2-F 1/2-13UNC 1-1/2 0.313 0.276 1/4 32.7 13.28 CAD Cart

All dimensions are in inches.
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
SCS-F(INCH) Made of Steel
Thread Part Alloy steel
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 55 - 60 HRC)

Characteristics

  • Contact surface is a flat ball. Workpiece is not damaged.
  • The ball rotates flexibly up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Related Services

Product List

Most Read