• Screws

SCS-BR

Clamping Screw - Special Material Full Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-BRClamping Screw - Special Material Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCS-M4-6-BR M4 0.7 6.5 2.5 2 0.4 3.52 CAD Cart
SCS-M4-10-BR M4 0.7 10.5 2.5 2 0.7 3.52 CAD Cart
SCS-M4-16-BR M4 0.7 16.5 2.5 2 1 3.52 CAD Cart
SCS-M5-8-BR M5 0.8 8.6 3 2.5 0.8 3.63 CAD Cart
SCS-M5-12-BR M5 0.8 12.6 3 2.5 1.3 3.63 CAD Cart
SCS-M5-20-BR M5 0.8 20.6 3 2.5 2.3 3.63 CAD Cart
SCS-M6-10-BR M6 1 10.8 4 3 1.5 3.86 CAD Cart
SCS-M6-16-BR M6 1 16.8 4 3 2.5 3.86 CAD Cart
SCS-M6-20-BR M6 1 20.8 4 3 3.4 3.86 CAD Cart
SCS-M6-25-BR M6 1 25.8 4 3 4 3.86 CAD Cart
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
SCS-BR Brass Ball
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball Brass (hardness: 75-125 HV)

Characteristics

  • Clamping screw with an integral special ball (full ball type).
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping screws have variations such as coarse and fine screw threads, flat ball, knurled ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-F-RSCS-NSCSS-CESCS-FSCSS-FSCS-F-FSCS-FBSCSS-FBSCS-GBSCSS-GB

SCS-BRClamping Screws - Special Material Full Ball


Related Services

Product List

Most Read