• Screws

SCBS-R(INCH)

Clamping Bolts - Full Ball (Inch Thread)

Clamping Bolt with Complete Ball / Inch Thread

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-R(INCH)Clamping Bolts - Full Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D1 D L1 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCBS-#8-32-1/2-R No.8-32UNC 0.52 0.27 0.098 0.164 9/64 2.3 5.30 CAD Cart
SCBS-#10-24-1/2-R No.10-24UNC 0.528 0.312 0.118 0.19 5/32 3.3 5.30 CAD Cart
SCBS-#10-24-5/8-R No.10-24UNC 0.654 0.312 0.118 0.19 5/32 3.6 5.43 CAD Cart
SCBS-#10-32-1/2-R No.10-32UNF 0.528 0.312 0.118 0.19 5/32 3.4 5.30 CAD Cart
SCBS-#10-32-5/8-R No.10-32UNF 0.654 0.312 0.118 0.19 5/32 3.7 5.43 CAD Cart
SCBS-1/4-20-5/8-R 1/4-20UNC 0.657 0.375 0.157 0.25 3/16 6.7 5.95 CAD Cart
SCBS-1/4-20-3/4-R 1/4-20UNC 0.783 0.375 0.157 0.25 3/16 7.2 6.20 CAD Cart
SCBS-1/4-20-1 1/4-R 1/4-20UNC 1.276 0.375 0.157 0.25 3/16 9.6 6.85 CAD Cart
SCBS-5/16-18-7/8-R 5/16-18UNC 0.917 0.469 0.219 0.312 1/4 13.9 8.14 CAD Cart
SCBS-5/16-18-1 1/4-R 5/16-18UNC 1.295 0.469 0.219 0.312 1/4 16.8 9.16 CAD Cart
SCBS-5/16-18-1 1/2-R 5/16-18UNC 1.543 0.469 0.219 0.312 1/4 18.7 10.85 CAD Cart
SCBS-3/8-16-1-R 3/8-16UNC 1.043 0.562 0.219 0.375 5/16 23.5 12.00 CAD Cart
SCBS-3/8-16-1 1/2-R 3/8-16UNC 1.543 0.562 0.219 0.375 5/16 29.2 13.68 CAD Cart
SCBS-1/2-13-2-R 1/2-13UNC 2.075 0.75 0.313 0.5 3/8 70.4 22.03 CAD Cart

All dimensions are in inches.
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
SCBS-R Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 55 - 60 HRC)

Characteristics

  • Point contact by the full ball securely fixes the workpiece.
  • For tool holder set screws, pressure pieces and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Related Services

Product List

Most Read