• Screws

SCBS-F

Clamping Bolt - Flat Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-FClamping Bolt - Flat Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d L1 L2 B Mass
(g)
Allowable load(N) Price
(USD)
CAD
Download
Add to Cart
SCBS-M4-10-F M4 0.7 10 7 2.5 2 4 2.1 3 1.5 2040 4.57 CAD Cart
SCBS-M4-12-F M4 0.7 12 7 2.5 2 4 2.1 3 1.7 2040 4.57 CAD Cart
SCBS-M4-16-F M4 0.7 16 7 2.5 2 4 2.1 3 1.9 2040 4.57 CAD Cart
SCBS-M4-20-F M4 0.7 20 7 2.5 2 4 2.1 3 2.2 2040 4.57 CAD Cart
SCBS-M4-25-F M4 0.7 25 7 2.5 2 4 2.1 3 2.5 2040 4.57 CAD Cart
SCBS-M5-12-F M5 0.8 12 8.5 3 2.5 5 2.4 4 2.9 3000 4.57 CAD Cart
SCBS-M5-16-F M5 0.8 16 8.5 3 2.5 5 2.4 4 3.4 3000 4.57 CAD Cart
SCBS-M5-20-F M5 0.8 20 8.5 3 2.5 5 2.4 4 3.9 3000 4.57 CAD Cart
SCBS-M5-25-F M5 0.8 25 8.5 3 2.5 5 2.4 4 4.4 3000 4.57 CAD Cart
SCBS-M5-30-F M5 0.8 30 8.5 3 2.5 5 2.4 4 5 3000 4.57 CAD Cart
SCBS-M6-16-F M6 1 16 10 4 3.2 6 3 5 5.6 4500 4.45 CAD Cart
SCBS-M6-20-F M6 1 20 10 4 3.2 6 3 5 6.5 4500 4.45 CAD Cart
SCBS-M6-25-F M6 1 25 10 4 3.2 6 3 5 7.6 4500 4.45 CAD Cart
SCBS-M6-30-F M6 1 30 10 4 3.2 6 3 5 8.7 4500 4.45 CAD Cart
SCBS-M6-40-F M6 1 40 10 4 3.2 6 3 5 11 4500 4.45 CAD Cart
SCBS-M8-20-F M8 1.25 20 13 5.5 4.5 8 3.5 6 13.5 9000 5.02 CAD Cart
SCBS-M8-30-F M8 1.25 30 13 5.5 4.5 8 3.5 6 17.5 9000 5.02 CAD Cart
SCBS-M8-35-F M8 1.25 35 13 5.5 4.5 8 3.5 6 19 9000 5.02 CAD Cart
SCBS-M8-40-F M8 1.25 40 13 5.5 4.5 8 3.5 6 21.5 9000 5.50 CAD Cart
SCBS-M8-50-F M8 1.25 50 13 5.5 4.5 8 3.5 6 25 9000 5.50 CAD Cart
SCBS-M10-25-F M10 1.5 25 16 7 6 10 4.5 8 26 14400 6.85 CAD Cart
SCBS-M10-30-F M10 1.5 30 16 7 6 10 4.5 8 29 14400 6.85 CAD Cart
SCBS-M10-40-F M10 1.5 40 16 7 6 10 4.5 8 34 14400 7.10 CAD Cart
SCBS-M10-50-F M10 1.5 50 16 7 6 10 4.5 8 39 14400 7.70 CAD Cart
SCBS-M10-60-F M10 1.5 60 16 7 6 10 4.5 8 47 14400 7.70 CAD Cart
SCBS-M12-30-F M12 1.75 30 18 8.5 7.2 12 5 10 40 18000 8.49 CAD Cart
SCBS-M12-50-F M12 1.75 50 18 8.5 7.2 12 5 10 56 18000 9.98 CAD Cart
SCBS-M12-80-F M12 1.75 80 18 8.5 7.2 12 5 10 83 18000 14.06 CAD Cart
SCBS-M16-40-F M16 2 40 24 12 10.7 16 6 14 91 43800 17.71 CAD Cart
SCBS-M16-60-F M16 2 60 24 12 10.7 16 6 14 122 43800 23.64 CAD Cart
SCBS-M16-80-F M16 2 80 24 12 10.7 16 6 14 154 43800 26.30 CAD Cart
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
SCBS-F
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)

Characteristics

  • Surface is contacted by a flat ball. This does not scratch the work.
  • The ball rotates flexibly by up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolts have variations such as coarse screw threads, full ball, knurled ball, and ceramic ball, etc.
SCB-RSCBS-RSCBS-CESCB-FSCB-FBSCBS-FBSCB-GBSCBS-GB

SCBS-FClamping Bolts - Flat Ball


Related Services

Product List

Most Read