• Screws

SCBS-CE

Clamping Bolt - Ceramic Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-CEClamping Bolt - Ceramic Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 L2 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCBS-M4-10-CE M4 0.7 10.5 7 2.5 4 2.1 3 1.5 11.14 CAD Cart
SCBS-M4-16-CE M4 0.7 16.5 7 2.5 4 2.1 3 1.9 11.14 CAD Cart
SCBS-M4-25-CE M4 0.7 25.5 7 2.5 4 2.1 3 2.5 11.14 CAD Cart
SCBS-M5-12-CE M5 0.8 12.6 8.5 3 5 2.4 4 2.9 10.65 CAD Cart
SCBS-M5-20-CE M5 0.8 20.6 8.5 3 5 2.4 4 3.9 10.65 CAD Cart
SCBS-M5-30-CE M5 0.8 30.6 8.5 3 5 2.4 4 5 10.65 CAD Cart
SCBS-M6-16-CE M6 1 16.8 10 4 6 3 5 5.6 11.14 CAD Cart
SCBS-M6-25-CE M6 1 25.8 10 4 6 3 5 7.6 11.14 CAD Cart
SCBS-M6-40-CE M6 1 40.8 10 4 6 3 5 11 11.14 CAD Cart
SCBS-M8-20-CE M8 1.25 21.2 13 5.5 8 3.5 6 13.5 14.82 CAD Cart
SCBS-M8-35-CE M8 1.25 36.2 13 5.5 8 3.5 6 19 14.82 CAD Cart
SCBS-M8-50-CE M8 1.25 51.2 13 5.5 8 3.5 6 25 14.82 CAD Cart
SCBS-M10-25-CE M10 1.5 26.7 16 7 10 4.5 8 26 18.11 CAD Cart
SCBS-M10-40-CE M10 1.5 41.7 16 7 10 4.5 8 34 18.11 CAD Cart
SCBS-M10-60-CE M10 1.5 61.7 16 7 10 4.5 8 47 19.61 CAD Cart
SCBS-M12-30-CE M12 1.75 32 18 8.5 12 5 10 40 18.77 CAD Cart
SCBS-M12-50-CE M12 1.75 52 18 8.5 12 5 10 56 19.98 CAD Cart
SCBS-M12-80-CE M12 1.75 82 18 8.5 12 5 10 83 26.66 CAD Cart
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
SCBS-CE
Thread Part SUSXM7
Ball Alumina
(purity 99 % or above, hardness 1100 HV)

Characteristics

  • Clamping bolt with an integral ceramic ball.
  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Products

Clamping bolts have variations such as coarse screw threads, flat ball, knurled ball, and ceramic ball, etc.
SCB-RSCBS-RSCB-FSCBS-FSCB-FBSCBS-FBSCB-GBSCBS-GB

SCBS-CEClamping Bolts - Ceramic Ball


Related Services

Product List

Most Read