• Clamping Screws

Clamping Bolt - Full Ball

SCB-R

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-RClamping Bolt - Full Ball寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 L2 B Mass
(g)
Allowable load(N) Price
(USD)
CAD
Download
Add to Cart
SCB-M4-10-R M4 0.7 10.5 7 2.5 4 2.1 3 1.5 3500 2.40 CAD Cart
SCB-M4-12-R M4 0.7 12.5 7 2.5 4 2.1 3 1.7 3500 2.40 CAD Cart
SCB-M4-16-R M4 0.7 16.5 7 2.5 4 2.1 3 1.9 3500 2.40 CAD Cart
SCB-M4-20-R M4 0.7 20.5 7 2.5 4 2.1 3 2.2 3500 2.40 CAD Cart
SCB-M4-25-R M4 0.7 25.5 7 2.5 4 2.1 3 2.5 3500 2.40 CAD Cart
SCB-M5-12-R M5 0.8 12.6 8.5 3 5 2.4 4 2.9 5000 2.29 CAD Cart
SCB-M5-16-R M5 0.8 16.6 8.5 3 5 2.4 4 3.4 5000 2.29 CAD Cart
SCB-M5-20-R M5 0.8 20.6 8.5 3 5 2.4 4 3.9 5000 2.29 CAD Cart
SCB-M5-25-R M5 0.8 25.6 8.5 3 5 2.4 4 4.4 5000 2.29 CAD Cart
SCB-M5-30-R M5 0.8 30.6 8.5 3 5 2.4 4 5 5000 2.29 CAD Cart
SCB-M6-16-R M6 1 16.8 10 4 6 3 5 5.6 9000 2.01 CAD Cart
SCB-M6-20-R M6 1 20.8 10 4 6 3 5 6.5 9000 2.14 CAD Cart
SCB-M6-25-R M6 1 25.8 10 4 6 3 5 7.6 9000 2.14 CAD Cart
SCB-M6-30-R M6 1 30.8 10 4 6 3 5 8.7 9000 2.14 CAD Cart
SCB-M6-40-R M6 1 40.8 10 4 6 3 5 11 9000 2.14 CAD Cart
SCB-M8-20-R M8 1.25 21.2 13 5.5 8 3.5 6 13.5 15000 2.52 CAD Cart
SCB-M8-30-R M8 1.25 31.2 13 5.5 8 3.5 6 17.5 15000 2.52 CAD Cart
SCB-M8-35-R M8 1.25 36.2 13 5.5 8 3.5 6 19 15000 2.52 CAD Cart
SCB-M8-40-R M8 1.25 41.2 13 5.5 8 3.5 6 21.5 15000 2.52 CAD Cart
SCB-M8-50-R M8 1.25 51.2 13 5.5 8 3.5 6 25 15000 2.63 CAD Cart
SCB-M10-25-R M10 1.5 26.7 16 7 10 4.5 8 26 24000 2.63 CAD Cart
SCB-M10-30-R M10 1.5 31.7 16 7 10 4.5 8 29 24000 2.63 CAD Cart
SCB-M10-40-R M10 1.5 41.7 16 7 10 4.5 8 34 24000 2.77 CAD Cart
SCB-M10-50-R M10 1.5 51.7 16 7 10 4.5 8 39 24000 2.99 CAD Cart
SCB-M10-60-R M10 1.5 61.7 16 7 10 4.5 8 47 24000 3.26 CAD Cart
SCB-M12-30-R M12 1.75 32 18 8.5 12 5 10 40 30000 3.85 CAD Cart
SCB-M12-50-R M12 1.75 52 18 8.5 12 5 10 56 30000 4.03 CAD Cart
SCB-M12-80-R M12 1.75 82 18 8.5 12 5 10 83 30000 4.37 CAD Cart
SCB-M16-40-R M16 2 43.3 24 12 16 6 14 91 73000 5.95 CAD Cart
SCB-M16-60-R M16 2 63.3 24 12 16 6 14 122 73000 6.44 CAD Cart
SCB-M16-80-R M16 2 83.3 24 12 16 6 14 154 73000 6.80 CAD Cart
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
SCB-R
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Point contact by full ball securely fixes a work.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements

Most Read