• Screws

SCB-F(INCH)

Clamping Bolts - Flat Ball (Inch Thread)

Clamping Bolt with Flat Ball / Inch Thread

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-F(INCH)Clamping Bolts - Flat Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D1 D d L1 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SCB-#8-32-1/2-F No.8-32UNC 1/2 0.27 0.098 0.079 0.164 9/64 2.3 4.02 CAD Cart
SCB-#10-24-1/2-F No.10-24UNC 1/2 0.312 0.118 0.098 0.19 5/32 3.3 3.75 CAD Cart
SCB-#10-24-5/8-F No.10-24UNC 5/8 0.312 0.118 0.098 0.19 5/32 3.6 3.90 CAD Cart
SCB-#10-32-1/2-F No.10-32UNF 1/2 0.312 0.118 0.098 0.19 5/32 3.4 3.75 CAD Cart
SCB-#10-32-5/8-F No.10-32UNF 5/8 0.312 0.118 0.098 0.19 5/32 3.7 3.90 CAD Cart
SCB-1/4-20-5/8-F 1/4-20UNC 5/8 0.375 0.157 0.126 0.25 3/16 6.7 3.75 CAD Cart
SCB-1/4-20-3/4-F 1/4-20UNC 3/4 0.375 0.157 0.126 0.25 3/16 7.2 3.90 CAD Cart
SCB-1/4-20-1 1/4-F 1/4-20UNC 1-1/4 0.375 0.157 0.126 0.25 3/16 9.6 4.02 CAD Cart
SCB-5/16-18-7/8-F 5/16-18UNC 7/8 0.469 0.219 0.177 0.312 1/4 13.9 4.79 CAD Cart
SCB-5/16-18-1 1/4-F 5/16-18UNC 1-1/4 0.469 0.219 0.177 0.312 1/4 16.8 5.17 CAD Cart
SCB-5/16-18-1 1/2-F 5/16-18UNC 1-1/2 0.469 0.219 0.177 0.312 1/4 18.7 5.17 CAD Cart
SCB-3/8-16-1-F 3/8-16UNC 1 0.562 0.219 0.177 0.375 5/16 23.5 5.83 CAD Cart
SCB-3/8-16-1 1/2-F 3/8-16UNC 1-1/2 0.562 0.219 0.177 0.375 5/16 29.2 6.20 CAD Cart
SCB-1/2-13-2-F 1/2-13UNC 2 0.75 0.313 0.276 0.5 3/8 70.4 10.45 CAD Cart

All dimensions are in inches.
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
SCB-F(INCH) Made of Steel
Thread Part Alloy steel
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 55 - 60 HRC)

Characteristics

  • Contact surface is a flat ball. Workpiece is not damaged.
  • The ball rotates flexibly up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Related Services

Product List

Most Read