• Screws

SAT

Adjust Bolt

Dimension Drawing

SATAdjust Bolt寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12

Unit : mm

Part Number Blocks for applicable adjust bolt M (Coarse)
Nominal of Thread
Pitch L L1 L4 D2 d L2 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SAT-M6-20 SAK-6-A/SAK-6-B M6 1 20 10 4.6 8.5 5.5 9 10 14 9.37 CAD Cart
SAT-M6-30 SAK-6-A/SAK-6-B M6 1 30 10 4.6 8.5 5.5 9 10 16 9.37 CAD Cart
SAT-M6-35 SAK-6-A/SAK-6-B M6 1 35 10 4.6 8.5 5.5 9 10 17 9.37 CAD Cart
SAT-M6-40 SAK-6-A/SAK-6-B M6 1 40 10 4.6 8.5 5.5 9 10 18 9.37 CAD Cart
SAT-M6-50 SAK-6-A/SAK-6-B M6 1 50 10 4.6 8.5 5.5 9 10 20.5 9.37 CAD Cart
SAT-M8-30 SAK-8-A/SAK-8-B M8 1.25 30 15 6 11.5 7.5 12 13 36 11.76 CAD Cart
SAT-M8-40 SAK-8-A/SAK-8-B M8 1.25 40 15 6 11.5 7.5 12 13 40 11.76 CAD Cart
SAT-M8-50 SAK-8-A/SAK-8-B M8 1.25 50 15 6 11.5 7.5 12 13 44 11.76 CAD Cart
SAT-M8-60 SAK-8-A/SAK-8-B M8 1.25 60 15 6 11.5 7.5 12 13 48 11.76 CAD Cart
SAT-M10-30 SAK-10-A/SAK-10-B M10 1.5 30 15 7 15.5 9.5 16 17 64 12.27 CAD Cart
SAT-M10-40 SAK-10-A/SAK-10-B M10 1.5 40 15 7 15.5 9.5 16 17 70 12.27 CAD Cart
SAT-M10-50 SAK-10-A/SAK-10-B M10 1.5 50 15 7 15.5 9.5 16 17 76 12.27 CAD Cart
SAT-M10-60 SAK-10-A/SAK-10-B M10 1.5 60 15 7 15.5 9.5 16 17 82 12.27 CAD Cart
SAT-M12-30 SAK-12-A/SAK-12-B M12 1.75 30 20 7 17.5 11.5 19 19 100 13.55 CAD Cart
SAT-M12-40 SAK-12-A/SAK-12-B M12 1.75 40 20 7 17.5 11.5 19 19 108 13.55 CAD Cart
SAT-M12-50 SAK-12-A/SAK-12-B M12 1.75 50 20 7 17.5 11.5 19 19 117 13.55 CAD Cart
SAT-M12-60 SAK-12-A/SAK-12-B M12 1.75 60 20 7 17.5 11.5 19 19 125 13.55 CAD Cart
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
SAT
Main body S45C
Nickel Plating

Characteristics

  • For work and jig locating and centering, etc.
  • Please combine with the block SAK-ASAK-B.
    SAK-ASAK-B
  • Adjust bolt SAT and block SAK-ASAK-B combination
Part Number Blocks for applicable adjust bolt
SAT-M6 SAK-6-A SAK-6-B
SAT-M8 SAK-8-A SAK-8-B
SAT-M10 SAK-10-A SAK-10-B
SAT-M12 SAK-12-A SAK-12-B

Related Services

Product List

Most Read