• Screws

SADS-SD

Screw Adaptor - Thread Size Conversion Type

Dimension Drawing

SADS-SDScrew Adaptor - Thread Size Conversion Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SADS-M4-M5-12-SD M4 0.7 M5 0.8 4.5 7 12 1.4 0.6 1.9 3.86 CAD Cart
SADS-M4-M5-16-SD M4 0.7 M5 0.8 4.5 7 16 1.4 0.6 2.7 3.98 CAD Cart
SADS-M4-M5-20-SD M4 0.7 M5 0.8 4.5 7 20 1.4 0.6 3.5 4.09 CAD Cart
SADS-M4-M5-25-SD M4 0.7 M5 0.8 4.5 7 25 1.4 0.6 4.3 4.09 CAD Cart
SADS-M4-M5-32-SD M4 0.7 M5 0.8 4.5 7 32 1.4 0.6 5.1 4.24 CAD Cart
SADS-M4-M5-40-SD M4 0.7 M5 0.8 4.5 7 40 1.4 0.6 5.9 4.45 CAD Cart
SADS-M4-M5-50-SD M4 0.7 M5 0.8 4.5 7 50 1.4 0.6 6.7 4.45 CAD Cart
SADS-M5-M4-12-SD M5 0.8 M4 0.7 4.5 7 12 1.6 0.6 1.5 3.86 CAD Cart
SADS-M5-M4-16-SD M5 0.8 M4 0.7 4.5 7 16 1.6 0.6 1.9 3.98 CAD Cart
SADS-M5-M4-20-SD M5 0.8 M4 0.7 4.5 7 20 1.6 0.6 2.3 4.09 CAD Cart
SADS-M5-M4-25-SD M5 0.8 M4 0.7 4.5 7 25 1.6 0.6 2.7 4.09 CAD Cart
SADS-M5-M4-32-SD M5 0.8 M4 0.7 4.5 7 32 1.6 0.6 3.1 4.24 CAD Cart
SADS-M5-M6-12-SD M5 0.8 M6 1 4.5 9 12 1.6 0.6 2.7 4.09 CAD Cart
SADS-M5-M6-16-SD M5 0.8 M6 1 4.5 9 16 1.6 0.6 4 4.33 CAD Cart
SADS-M5-M6-20-SD M5 0.8 M6 1 4.5 9 20 1.6 0.6 5.3 4.45 CAD Cart
SADS-M5-M6-25-SD M5 0.8 M6 1 4.5 9 25 1.6 0.6 6.6 4.57 CAD Cart
SADS-M5-M6-32-SD M5 0.8 M6 1 4.5 9 32 1.6 0.6 7.9 4.57 CAD Cart
SADS-M5-M6-40-SD M5 0.8 M6 1 4.5 9 40 1.6 0.6 9.2 4.83 CAD Cart
SADS-M5-M6-50-SD M5 0.8 M6 1 4.5 9 50 1.6 0.6 10.5 4.96 CAD Cart
SADS-M5-M6-63-SD M5 0.8 M6 1 4.5 9 63 1.6 0.6 12 5.43 CAD Cart
SADS-M6-M5-12-SD M6 1 M5 0.8 5.5 9 12 1.6 0.6 2.5 4.09 CAD Cart
SADS-M6-M5-16-SD M6 1 M5 0.8 5.5 9 16 1.6 0.6 3.3 4.33 CAD Cart
SADS-M6-M5-20-SD M6 1 M5 0.8 5.5 9 20 1.6 0.6 4.1 4.45 CAD Cart
SADS-M6-M5-25-SD M6 1 M5 0.8 5.5 9 25 1.6 0.6 4.9 4.57 CAD Cart
SADS-M6-M5-32-SD M6 1 M5 0.8 5.5 9 32 1.6 0.6 5.7 4.57 CAD Cart
SADS-M6-M5-40-SD M6 1 M5 0.8 5.5 9 40 1.6 0.6 6.5 4.83 CAD Cart
SADS-M6-M5-50-SD M6 1 M5 0.8 5.5 9 50 1.6 0.6 7.3 4.96 CAD Cart
SADS-M6-M8-12-SD M6 1 M8 1.25 5.5 9 12 2 0.6 4.9 4.57 CAD Cart
SADS-M6-M8-16-SD M6 1 M8 1.25 5.5 9 16 2 0.6 7.7 4.83 CAD Cart
SADS-M6-M8-20-SD M6 1 M8 1.25 5.5 9 20 2 0.6 10.5 4.96 CAD Cart
SADS-M6-M8-25-SD M6 1 M8 1.25 5.5 9 25 2 0.6 13.3 5.15 CAD Cart
SADS-M6-M8-32-SD M6 1 M8 1.25 5.5 9 32 2 0.6 16.1 5.43 CAD Cart
SADS-M6-M8-40-SD M6 1 M8 1.25 5.5 9 40 2 0.6 18.9 5.89 CAD Cart
SADS-M6-M8-50-SD M6 1 M8 1.25 5.5 9 50 2 0.6 21.7 6.01 CAD Cart
SADS-M6-M8-63-SD M6 1 M8 1.25 5.5 9 63 2 0.6 24.5 6.35 CAD Cart
SADS-M6-M8-80-SD M6 1 M8 1.25 5.5 9 80 2 0.6 27 6.97 CAD Cart
SADS-M8-M10-50-SD M8 1.25 M10 1.5 6.5 12 50 2.5 0.8 33.5 7.10 CAD Cart
SADS-M8-M10-63-SD M8 1.25 M10 1.5 6.5 12 63 2.5 0.8 38.2 7.81 CAD Cart
SADS-M8-M10-80-SD M8 1.25 M10 1.5 6.5 12 80 2.5 0.8 43 8.49 CAD Cart
SADS-M8-M10-16-SD M8 1.25 M10 1.5 6.5 12 16 2.5 0.8 10 5.43 CAD Cart
SADS-M8-M10-20-SD M8 1.25 M10 1.5 6.5 12 20 2.5 0.8 14.7 5.78 CAD Cart
SADS-M8-M10-25-SD M8 1.25 M10 1.5 6.5 12 25 2.5 0.8 19.4 6.01 CAD Cart
SADS-M8-M10-32-SD M8 1.25 M10 1.5 6.5 12 32 2.5 0.8 24.1 6.14 CAD Cart
SADS-M8-M10-40-SD M8 1.25 M10 1.5 6.5 12 40 2.5 0.8 28.8 6.35 CAD Cart
SADS-M8-M6-12-SD M8 1.25 M6 1 6.5 9 12 2 0.6 4.3 4.57 CAD Cart
SADS-M8-M6-16-SD M8 1.25 M6 1 6.5 9 16 2 0.6 5.75 4.83 CAD Cart
SADS-M8-M6-20-SD M8 1.25 M6 1 6.5 9 20 2 0.6 7.2 4.96 CAD Cart
SADS-M8-M6-25-SD M8 1.25 M6 1 6.5 9 25 2 0.6 8.65 5.15 CAD Cart
SADS-M8-M6-32-SD M8 1.25 M6 1 6.5 9 32 2 0.6 10.1 5.43 CAD Cart
SADS-M8-M6-40-SD M8 1.25 M6 1 6.5 9 40 2 0.6 11.55 5.89 CAD Cart
SADS-M8-M6-50-SD M8 1.25 M6 1 6.5 9 50 2 0.6 13 6.01 CAD Cart
SADS-M8-M6-63-SD M8 1.25 M6 1 6.5 9 63 2 0.6 13 6.35 CAD Cart
SADS-M10-M8-12-SD M10 1.5 M8 1.25 8.5 12 12 2.5 0.8 8.2 5.15 CAD Cart
SADS-M10-M8-16-SD M10 1.5 M8 1.25 8.5 12 16 2.5 0.8 10.9 5.43 CAD Cart
SADS-M10-M8-20-SD M10 1.5 M8 1.25 8.5 12 20 2.5 0.8 13.6 5.78 CAD Cart
SADS-M10-M8-25-SD M10 1.5 M8 1.25 8.5 12 25 2.5 0.8 16.3 6.01 CAD Cart
SADS-M10-M8-32-SD M10 1.5 M8 1.25 8.5 12 32 2.5 0.8 19 6.14 CAD Cart
SADS-M10-M8-40-SD M10 1.5 M8 1.25 8.5 12 40 2.5 0.8 21.7 6.35 CAD Cart
SADS-M10-M8-50-SD M10 1.5 M8 1.25 8.5 12 50 2.5 0.8 24.4 7.10 CAD Cart
SADS-M10-M8-63-SD M10 1.5 M8 1.25 8.5 12 63 2.5 0.8 27.1 7.81 CAD Cart
SADS-M10-M8-80-SD M10 1.5 M8 1.25 8.5 12 80 2.5 0.8 30 8.49 CAD Cart
SADS-M10-M12-16-SD M10 1.5 M12 1.75 8.5 16 16 3 0.8 16 6.29 CAD Cart
SADS-M10-M12-20-SD M10 1.5 M12 1.75 8.5 16 20 3 0.8 22.9 6.35 CAD Cart
SADS-M10-M12-25-SD M10 1.5 M12 1.75 8.5 16 25 3 0.8 29.8 6.85 CAD Cart
SADS-M10-M12-32-SD M10 1.5 M12 1.75 8.5 16 32 3 0.8 36.7 6.97 CAD Cart
SADS-M10-M12-40-SD M10 1.5 M12 1.75 8.5 16 40 3 0.8 43.6 7.81 CAD Cart
SADS-M10-M12-50-SD M10 1.5 M12 1.75 8.5 16 50 3 0.8 50.5 8.49 CAD Cart
SADS-M10-M12-63-SD M10 1.5 M12 1.75 8.5 16 63 3 0.8 57.4 9.25 CAD Cart
SADS-M10-M12-80-SD M10 1.5 M12 1.75 8.5 16 80 3 0.8 64 10.10 CAD Cart
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
SADS-SD
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the threaded length.

Related Services

Product List

Most Read