Specs/CAD
Select
- Reading direction
- All
- Zero point at the bottom
- Zero point at the top
- Center distribution
Unit : mm
Part Number | L | L1 | Reading direction | Mass (g) | Background Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|
FSP-50V-T | 58 | 50 | Zero pot at the bottom | 2.6 | SG | 2.30 | CAD | Cart |
FSP-100V-T | 108 | 100 | Zero pot at the bottom | 4.8 | SG | 3.63 | CAD | Cart |
FSP-150V-T | 158 | 150 | Zero pot at the bottom | 7 | SG | 4.83 | CAD | Cart |
FSP-200V-T | 208 | 200 | Zero pot at the bottom | 9.2 | SG | 5.89 | CAD | Cart |
FSP-50V-B | 58 | 50 | Zero pot at the top | 2.6 | SG | 2.30 | CAD | Cart |
FSP-100V-B | 108 | 100 | Zero pot at the top | 4.8 | SG | 3.63 | CAD | Cart |
FSP-150V-B | 158 | 150 | Zero pot at the top | 7 | SG | 4.83 | CAD | Cart |
FSP-200V-B | 208 | 200 | Zero pot at the top | 9.2 | SG | 5.89 | CAD | Cart |
FSP-50V-C | 58 | 50 | Center distribution | 2.6 | SG | 2.30 | CAD | Cart |
FSP-100V-C | 108 | 100 | Center distribution | 4.8 | SG | 3.63 | CAD | Cart |
FSP-150V-C | 158 | 150 | Center distribution | 7 | SG | 4.83 | CAD | Cart |
FSP-200V-C | 208 | 200 | Center distribution | 9.2 | SG | 5.89 | CAD | Cart |
FSP-50V-T-BK | 58 | 50 | Zero pot at the bottom | 2.6 | BK | 2.89 | CAD | Cart |
FSP-100V-T-BK | 108 | 100 | Zero pot at the bottom | 4.8 | BK | 4.56 | CAD | Cart |
FSP-150V-T-BK | 158 | 150 | Zero pot at the bottom | 7 | BK | 6.24 | CAD | Cart |
FSP-200V-T-BK | 208 | 200 | Zero pot at the bottom | 9.2 | BK | 8.02 | CAD | Cart |
FSP-50V-B-BK | 58 | 50 | Zero pot at the top | 2.6 | BK | 2.89 | CAD | Cart |
FSP-100V-B-BK | 108 | 100 | Zero pot at the top | 4.8 | BK | 4.56 | CAD | Cart |
FSP-150V-B-BK | 158 | 150 | Zero pot at the top | 7 | BK | 6.25 | CAD | Cart |
FSP-200V-B-BK | 208 | 200 | Zero pot at the top | 9.2 | BK | 8.02 | CAD | Cart |
FSP-50V-C-BK | 58 | 50 | Center distribution | 2.6 | BK | 2.89 | CAD | Cart |
FSP-100V-C-BK | 108 | 100 | Center distribution | 4.8 | BK | 4.56 | CAD | Cart |
FSP-150V-C-BK | 158 | 150 | Center distribution | 7 | BK | 6.25 | CAD | Cart |
FSP-200V-C-BK | 208 | 200 | Center distribution | 9.2 | BK | 8.02 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
FSP-V | |
---|---|
Main Body | SUS304 |
Characteristics
- Vertical scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
- Convenient for conveyor line shaft adjustment or slide table positioning.
- Standardized 50/100/150/200 mm scale length.
- Made of stainless steel. It has excellent corrosion resistance.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol | Scale |
---|---|
T | Zero Point at the Bottom |
B | Zero Point at the Top |
C | Center Distribution |
- There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol | Background Color | Scale/Numbers |
---|---|---|
No | Silver | Red/Black |
BK | Black | Silver |
Precautions for Use
- Use the scale of the FSP-V Scale Plate as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.