• Scales

FSP-K

Scale Plates (Horizontal Type)

Dimension Drawing

FSP-KScale Plates (Horizontal Type)寸法図

Thickness: approximately 0.55 mm
0, 50, 100, 150 and 200 are red.

Specs/CAD

Unit : mm

Part Number L L1 Reading Direction Mass (g) Price
(USD)
CAD
Download
Add to Cart
FSP-50-R-K 58 50 Zero point on the left 2.5 2.80 CAD Cart
FSP-100-R-K 108 100 Zero point on the left 4.7 4.20 CAD Cart
FSP-150-R-K 158 150 Zero point on the left 6.9 5.57 CAD Cart
FSP-200-R-K 208 200 Zero point on the left 9.1 6.68 CAD Cart
FSP-50-L-K 58 50 Zero point on the right 2.5 2.80 CAD Cart
FSP-100-L-K 108 100 Zero point on the right 4.7 4.20 CAD Cart
FSP-150-L-K 158 150 Zero point on the right 6.9 5.57 CAD Cart
FSP-200-L-K 208 200 Zero point on the right 9.1 6.68 CAD Cart
FSP-50-C-K 58 50 Center distribution 2.5 2.80 CAD Cart
FSP-100-C-K 108 100 Center distribution 4.7 4.20 CAD Cart
FSP-150-C-K 158 150 Center distribution 6.9 5.57 CAD Cart
FSP-200-C-K 208 200 Center distribution 9.1 6.68 CAD Cart
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
FSP-K
Main body SUS304

Characteristics

  • Horizontal type scale plate. As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • It is useful to align the adjustment shaft for a conveyance line and a slide table.
  • Scale lengths of 50 / 100 / 150 / 200 mm are standardized.
  • Made of stainless steel. It is highly corrosion-resistant.
  • Corners are rounded. It is hard to remove.
  • Has mounting holes. After sticking, it can be secured more firmly with screws.
  • Adhesive tape is not provided with FSP-50-*-K. Tighten the Scale Plate with screws.
  • There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol Scale
R-K Zero point on the left
L-K Zero point on the right
C-K Center distribution

Precautions for Use

  • FSP-KUse the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Related Products

Point Lens FLE, which is useful to read the scale, is available.
FLE

FSP-KScale Plates (Horizontal Type)

FSP models that are the same shape as FSP-K but without mounting holes are available.

FSP-KScale Plates (Horizontal Type)

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FSP-KScale Plates (Horizontal Type)


Product List

Most Read