Hints for Correctly Using NBK Products
Specs/CAD
Part Number | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|
FSP-200-R-HSR | 4.8 | 3.63 | CAD | Cart |
FSP-200-L-HSR | 4.8 | 3.63 | CAD | Cart |
FSP-300-R-HSR | 7 | 4.83 | CAD | Cart |
FSP-300-L-HSR | 7 | 4.83 | CAD | Cart |
Material/Finish
FSP-HSR | |
---|---|
Main body | SUS304 |
Characteristics
- Horizontal type scale plate scaled down by half.
- Values of 20/40/60... are displayed on a 10 mm/20 mm/30 mm... scale.
- By using it in a feed mechanism using double-ended screws to move in both directions, you can read the actual travel distance.
- As the adhesive tape is provided, you can simply stick it on machines / devices to use.
- Made of stainless steel. They have excellent corrosion resistance.
- Corners are rounded. It is hard to remove.
Precautions for Use
- FSP-HSR Use the scale of the Scale Plate as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.
Usage Example
For reading actual travel distance in feed mechanisms using double-ended screws to move in both directions.When the left-side table travels 40 mm, the right-side table also travels 40 mm, for a total of 80 mm travel. UsingFSP-HSRenables confirmation of this total travel distance.