• Pulls

UNFS

U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFSU - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BL

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UNFS-80 M5 10 37 27 10 90 80 76 1000 ※1 BL M5×12 4.57 CAD Cart
UNFS-100 M5 10 37 27 10 110 100 88 1000 ※1 BL M5×12 4.83 CAD Cart
UNFS-110 M5 10 37 27 10 120 110 95 1000 ※1 BL M5×12 5.26 CAD Cart
UNFS-120 M5 10 37 27 10 130 120 101 1000 ※1 BL M5×12 5.26 CAD Cart
UNFS-125 M5 10 37 27 10 135 125 103 1000 ※1 BL M5×12 5.26 CAD Cart
UNFS-160 M5 10 37 27 10 170 160 125 1000 ※1 BL M5×12 6.11 CAD Cart
UNFS-200 M5 10 37 27 10 210 200 150 1000 ※1 BL M5×12 6.83 CAD Cart
UNFS-250 M5 10 37 27 10 260 250 180 1000 ※1 BL M5×12 7.94 CAD Cart

*1: Allowed load for a person.
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
UNFS
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U - shaped Pulls with the washer UNF-WUNFS-WUNFA-W is available.
UNF-WUNF-H-WUNF-SH-WUNFS-WUNFS-H-WUNFS-SH-WUNFA-W

UNFSU - shaped Pull


Related Services

Product List

Most Read