• Pulls

UNFS-W

U-shaped Pull - with Washer

Stainless Steel Pull

Dimension Drawing

UNFS-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250

Unit : mm

Part Number M Lf H h A L L1 Max. Allowable Load*1
(N)
Mass
(g)
Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNFS-80-W M5 11.5 38.5 28.5 10 96 80 1000 82 M5×12 6.98 CAD Cart
UNFS-100-W M5 11.5 38.5 28.5 10 116 100 1000 94 M5×12 7.24 CAD Cart
UNFS-110-W M5 11.5 38.5 28.5 10 126 110 1000 101 M5×12 7.68 CAD Cart
UNFS-120-W M5 11.5 38.5 28.5 10 136 120 1000 107 M5×12 7.68 CAD Cart
UNFS-125-W M5 11.5 38.5 28.5 10 141 125 1000 109 M5×12 7.68 CAD Cart
UNFS-160-W M5 11.5 38.5 28.5 10 176 160 1000 131 M5×12 8.53 CAD Cart
UNFS-200-W M5 11.5 38.5 28.5 10 216 200 1000 156 M5×12 9.24 CAD Cart
UNFS-250-W M5 11.5 38.5 28.5 10 266 250 1000 186 M5×12 10.28 CAD Cart

*1: Allowed load for a person.
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
UNFS-W
Main body SUS304
Barrel Polishing
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA

UNFS-WU-shaped Pull - with Washer


Related Services

Product List

Most Read