• Pulls

UNFA-W

U-shaped Pull - with Washer

Steel Pull / Stainless Steel Pull / Aluminum Pull

Dimension Drawing

UNFA-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
Body Color
All
BF
BK

Unit : mm

Part Number M Lf H h A L1 L Mass
(g)
Max. Allowable Load*1
(N)
Body Color Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNFA-80-BF-W M5 11.5 38.5 28.5 10 80 96 33 1000 BF M5×12 6.34 CAD Cart
UNFA-80-BK-W M5 11.5 38.5 28.5 10 80 96 33 1000 BK M5×12 6.48 CAD Cart
UNFA-100-BF-W M5 11.5 38.5 28.5 10 100 116 37 1000 BF M5×12 6.48 CAD Cart
UNFA-100-BK-W M5 11.5 38.5 28.5 10 100 116 37 1000 BK M5×12 6.72 CAD Cart
UNFA-110-BF-W M5 11.5 38.5 28.5 10 110 126 39 1000 BF M5×12 6.72 CAD Cart
UNFA-110-BK-W M5 11.5 38.5 28.5 10 110 126 39 1000 BK M5×12 6.72 CAD Cart
UNFA-120-BF-W M5 11.5 38.5 28.5 10 120 136 41 1000 BF M5×12 6.72 CAD Cart
UNFA-120-BK-W M5 11.5 38.5 28.5 10 120 136 41 1000 BK M5×12 6.72 CAD Cart
UNFA-125-BF-W M5 11.5 38.5 28.5 10 125 141 42 1000 BF M5×12 6.72 CAD Cart
UNFA-125-BK-W M5 11.5 38.5 28.5 10 125 141 42 1000 BK M5×12 6.85 CAD Cart
UNFA-160-BF-W M5 11.5 38.5 28.5 10 160 176 50 1000 BF M5×12 8.16 CAD Cart
UNFA-160-BK-W M5 11.5 38.5 28.5 10 160 176 50 1000 BK M5×12 8.29 CAD Cart

*1: Allowed load for a person.
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
UNFA-BF-W UNFA-BK-W
Main body Aluminum Alloy
Buffing
Aluminum Alloy
Electrostatic Coating (Matte Black)
Washer SUS303
Barrel Polishing
SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7 SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
  • Materials and surface treatment of main body and types can be selected according to the product code.
Product Code Material and Surface Treatment
UNFA-BF-W Made of Aluminum
Buffing
UNFA-BK-W Made of Aluminum
Electrostatic Coating

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA

UNFA-WU-shaped Pull - with Washer


Related Services

Product List

Most Read