• Pulls

UNF-W

U-shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250

Unit : mm

Part Number M Lf H h A L1 L Max. Allowable Load*1
(N)
Mass
(g)
Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNF-80-CR-W M5 11.5 38.5 28.5 10 80 96 1000 82 M5×12 5.67 CAD Cart
UNF-100-CR-W M5 11.5 38.5 28.5 10 100 116 1000 94 M5×12 5.67 CAD Cart
UNF-110-CR-W M5 11.5 38.5 28.5 10 110 126 1000 101 M5×12 6.15 CAD Cart
UNF-120-CR-W M5 11.5 38.5 28.5 10 120 136 1000 107 M5×12 6.15 CAD Cart
UNF-125-CR-W M5 11.5 38.5 28.5 10 125 141 1000 109 M5×12 6.15 CAD Cart
UNF-160-CR-W M5 11.5 38.5 28.5 10 160 176 1000 131 M5×12 6.72 CAD Cart
UNF-200-CR-W M5 11.5 38.5 28.5 10 200 216 1000 156 M5×12 7.24 CAD Cart
UNF-250-CR-W M5 11.5 38.5 28.5 10 250 266 1000 186 M5×12 7.48 CAD Cart

*1: Allowed load for a person.
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
UNF-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA

UNF-WU-shaped Pull - with Washer


Related Services

Product List

Most Read