• Pulls

UNF-H-W

U-shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-H-WU-shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNF-80H-CR-W M5 11.5 46.5 36.5 10 96 80 92 1000 M5×12 5.90 CAD Cart
UNF-100H-CR-W M5 11.5 46.5 36.5 10 116 100 104 1000 M5×12 5.90 CAD Cart
UNF-110H-CR-W M5 11.5 46.5 36.5 10 126 110 111 1000 M5×12 6.22 CAD Cart
UNF-120H-CR-W M5 11.5 46.5 36.5 10 136 120 117 1000 M5×12 6.34 CAD Cart
UNF-125H-CR-W M5 11.5 46.5 36.5 10 141 125 119 1000 M5×12 6.34 CAD Cart
UNF-160H-CR-W M5 11.5 46.5 36.5 10 176 160 141 1000 M5×12 6.97 CAD Cart
UNF-200H-CR-W M5 11.5 46.5 36.5 10 216 200 166 1000 M5×12 7.38 CAD Cart
UNF-250H-CR-W M5 11.5 46.5 36.5 10 266 250 196 1000 M5×12 7.68 CAD Cart

*1: Allowed load for a person.
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
UNF-H-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Products

U-shaped pull with no washer UNFUNFSUNFA is available.
UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA

UNF-H-WU-shaped Pull - with Washer


Related Services

Product List

Most Read