• Pulls

UGF

Gum Pull

Dimension Drawing

UGFGum Pull寸法図

Specs/CAD

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Screw supply service Screw size Price
(USD)
CAD
Download
Add to Cart
UGF-50 M4 10 32 22 10 50 40 10 200 LY-16-N M4×12 4.57 CAD Cart
UGF-63 M4 10 32 22 10 63 53 12 200 LY-16-N M4×12 5.15 CAD Cart
UGF-80 M4 10 32 22 10 80 70 15 200 LY-16-N M4×12 5.43 CAD Cart

*1: Allowed load for a person.

Material/Finish

UGF
Pull Part EPDM (Matte Black)
Thread Part S45C
Trivalent Chromate Treatment
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Use it in combination with a washer LY-N
    (LYLY-N).
    *Washers are not supplied.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Most Read