• Pulls

TF

Copper Pull

Dimension Drawing

TFCopper Pulls寸法図

Specs/CAD

Select

A
All
16
L1
All
70
100
150

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
TF-70 M5 10 30 22 16 78 70 88 1000 M5×12 18.11 CAD Cart
TF-100 M5 10 30 22 16 108 100 115 1000 M5×12 19.85 CAD Cart
TF-150 M5 10 30 22 16 158 150 157 1000 M5×12 29.84 CAD Cart

*1: Allowed load for a person.
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
TF
Main Body Brass
Chrome Plating
Hex Socket Head Cap Screw
(Screw Supply Service)
SUS XM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Most Read