Pulls

Image TF UNMS-SC UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H
Number TF UNMS-SC UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H
Name Copper Pull Captive Pull U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U - shaped Pull
Mounting Method Female Screw Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Brass Stainless Steel Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Aluminum Alloy Steel
Surface CR - CR BL BFBK CR BL BFBK CR
Mounting Dimensions 70mm ~ 150mm 100mm ~ 125mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm
Feature Brass Captive Low price SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF
Image UNFS-H UNF-SH UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG
Number UNFS-H UNF-SH UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG
Name U - shaped Pull U - shaped Pull U - shaped Pull U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer U-shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel
Surface BL CR BL CR BL CR BL - -
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 120mm 20mm ~ 120mm
Feature Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 SUS303
Image UGF UUDF TCY TC
Number UGF UUDF TCY TC
Name Gum Pull Plastic Pull Zinc Pull Zinc Pull
Mounting Method Female Screw Female Screw Male Screw Female Screw
Pull Part Material Rubber Plastic Zinc die cast Zinc die cast
Surface BK BKBLORSGYW CR CR
Mounting Dimensions 40mm ~ 70mm 100mm ~ 180mm 102mm 87mm ~ 102mm
Feature EPDM Universal Design Zinc Di-cast Zinc Di-cast

Related products

Image Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Number LY LY-N LYSC-N LYSC-N-SSC
Name Washer Washer Captive Washer for Pull Captive Washer for Pull (with Captive Screw)
Feature Used in combination with Pull Used in combination with Pull Captive Captive