• Plunger Option

PSTS

Spring Stop

Dimension Drawing

PSTSSpring Stop寸法図

Specs/CAD

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
PSTS-10 3 20 6 5.5 10 10.5 5.5 4.8 23 3 6.5 0.5 17 6 3.4 21/43 60 44.87 CAD Cart
PSTS-15 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 53.07 CAD Cart
PSTS-20 6 35 13 8.5 20 21 11 7 47 5 13.5 1 34 11 6.6 32/161 180 66.96 CAD Cart

Material/Finish

PSTS
Main body Equivalent to SUS303
Pin SUS440C
(hardness: 55-60 HRC)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSSpring Stop


Product List