• Plungers

PSSS

Small Plunger

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PSS/PSSSSmall Plunger寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16
Type
All
Heavy Load
Super Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type Price
(USD)
CAD
Download
Add to Cart
PSSS-4-1 M4 0.7 1.2 9 2.1 2 BB-4 2/9 0.6 No Heavy Load 11.11 CAD Cart
PSSS-5-1 M5 0.8 1.5 12 2.65 2.5 BB-5 4.9/15 1 No Heavy Load 11.11 CAD Cart
PSSS-6-1 M6 1 1.5 13 3.2 3 BB-8 5.9/20 1.5 No Heavy Load 11.11 CAD Cart
PSSS-8-1 M8 1.25 2 15 4 4 BB-8 5.9/20 3 No Heavy Load 13.61 CAD Cart
PSSS-10-1 M10 1.5 2.5 16 5 5 BB-10 9.8/29 5.5 No Heavy Load 16.23 CAD Cart
PSSS-12-1 M12 1.75 3.5 20 6 6 BB-12 9.8/29 10 No Heavy Load 19.09 CAD Cart
PSSS-16-1 M16 2 4.5 22 8 8 BB-12 20/59 20 No Heavy Load 24.22 CAD Cart
PSSS-4-3 M4 0.7 1.2 9 2.1 2 BB-4 4/11.5 0.6 No Super Heavy Load 11.11 CAD Cart
PSSS-5-3 M5 0.8 1.5 12 2.65 2.5 BB-5 6/24.2 1 No Super Heavy Load 11.11 CAD Cart
PSSS-6-3 M6 1 1.5 13 3.2 3 BB-8 9.4/29.5 1.5 No Super Heavy Load 11.11 CAD Cart
PSSS-8-3 M8 1.25 2 15 4 4 BB-8 13.5/43.7 3 No Super Heavy Load 13.61 CAD Cart
PSSS-10-3 M10 1.5 2.5 16 5 5 BB-10 19.1/53.3 5.5 No Super Heavy Load 16.23 CAD Cart
PSSS-12-3 M12 1.75 3.5 20 6 6 BB-12 24.5/58.8 10 No Super Heavy Load 19.09 CAD Cart
PSSS-16-3 M16 2 4.5 22 8 8 BB-12 26.6/78.7 20 No Super Heavy Load 24.22 CAD Cart
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
PSSS-1*1 PSSS-3*1
Main Body Equivalent to SUS304 Equivalent to SUS304
Pin SUS440C
(Hardness: 55-60HRC)
SUS440C
(Hardness: 55-60HRC)
Spring SUS631J1 SUS631J1

*1: To distinguish between PSSS-3 and PSSS-1, a red mark is prepared on the hexagon socket.


Characteristics

  • PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
  • PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Materials and load types can be selected by a product code.
Product Code Material Load Type
PSS-2 Steel Light Load
PSS-1 Steel Heavy load
PSSS-1 Stainless Steel Heavy load
PSSS-3 Stainless Steel Super heavy load

Usage Example

PSSSSmall Plunger


Related Products

Use a ball button BB with excellent abrasion resistance on the recipient.
BB

PSS/PSSSSmall Plunger


Related Services

Product List

Most Read