• Plungers

PSPS-N

Short Stroke Plungers (Made of Stainless Steel)

Short Stroke Plunger

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PSPS-NShort Stroke Plungers (Made of Stainless Steel)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D a B Applicable Ball Button Applicable Wrench*1 Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Price
(USD)
CAD
Download
Add to Cart
PSPS-4-2-NS M4 0.7 2 15 1.6 0.6 1.3 BB-4 - 2/8.8 0.7 No 16.99 CAD Cart
PSPS-5-3-NS M5 0.8 3 20 2 1.2 1.5 BB-5 PPW-5 2.7/16.3 2 No 16.99 CAD Cart
PSPS-6-3-NS M6 1 3 25 2.5 1.3 2 BB-6 PPW-6 8/26.4 3 No 16.99 CAD Cart
PSPS-8-3-NS M8 1.25 3 25 3.1 1.5 2.5 BB-8 PPW-8 14.7/27 6 No 19.22 CAD Cart
PSPS-10-5-NS M10 1.5 5 30 3.8 1.5 3 BB-8 PPW-10 8.2/45.7 11 No 21.62 CAD Cart
PSPS-12-5-NS M12 1.75 5 30 5.5 2.7 4 BB-10 PPW-12 18.2/49 15 No 26.66 CAD Cart
PSPS-4-2-NZ M4 0.7 2 15 1.6 0.6 1.3 BB-4 - 6.1/13.8 0.7 No 16.99 CAD Cart
PSPS-5-3-NZ M5 0.8 3 20 2 1.2 1.5 BB-5 PPW-5 6.8/22 2 No 16.99 CAD Cart
PSPS-6-3-NZ M6 1 3 25 2.5 1.3 2 BB-6 PPW-6 15.8/35.6 3 No 16.99 CAD Cart
PSPS-8-3-NZ M8 1.25 3 25 3.1 1.5 2.5 BB-8 PPW-8 21.9/36.3 6 No 19.22 CAD Cart
PSPS-10-5-NZ M10 1.5 5 30 3.8 1.5 3 BB-8 PPW-10 24.5/58.6 11 No 21.62 CAD Cart
PSPS-12-5-NZ M12 1.75 5 30 5.5 2.7 4 BB-10 PPW-12 34.9/63.6 15 No 26.66 CAD Cart

*1: Use a slotted screwdriver with PSPS-4-2.
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
PSPS-NS PSPS-NZ
Main Body Equivalent to SUS304 Equivalent to SUS304
Pin Polyacetal (White) Polyacetal (White)
Spring SUS631J1 SUS631J1

Hexagon socket part is colored for identification. PSPS-SPSPS-NSRed / PSPS-ZPSPS-NZBlue


Characteristics

  • Short stroke plunger made of stainless steel. It has excellent corrosion resistance.
  • PSPS-NS and PSPS-NZ have a plastic pin. Workpiece damage can be avoided.
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Pin materials and load types can be selected by the end symbol of the part number.
End Symbol of the Part Number Pin Material Load Type
S Stainless Steel Heavy Load
Z Stainless Steel Super Heavy Load
NS Plastic Heavy Load
NZ Plastic Super Heavy Load

Precautions for Use

Install and remove from the pin side by using the plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Usage Example

For product extrusion.

PSPS-NShort Stroke Plungers (Made of Stainless Steel)


Related Products

A dedicated plunger wrench PPWfor mounting or removal from the pin side is available.
PPW

PSPS-NShort Stroke Plungers (Made of Stainless Steel)


Related Services

Product List

Most Read