• Plungers

PLP

Long Stroke Plunger

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PLPLong Stroke Plungers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M16
M24
M30
M12
L
All
50
60
125
70
43
85
Type
All
Light Load
Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type Price
(USD)
CAD
Download
Add to Cart
PLP-16B-10-S M16 2 10 50 35 8 2.5 5 BB-12 PPW-16 9.8/49 45 Yes Light Load 15.97 CAD Cart
PLP-16-10-S M16 2 10 60 35 8 2.5 5 BB-12 PPW-16 13/39 52 Yes Light Load 18.77 CAD Cart
PLP-16-15-S M16 2 15 60 35 8 2.5 5 BB-12 PPW-16 9.8/39 52 Yes Light Load 18.77 CAD Cart
PLP-16-20-S M16 2 20 60 35 8 2.5 5 BB-12 PPW-16 13/39 52 Yes Light Load 19.98 CAD Cart
PLP-16-30-S M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 18/39 100 Yes Light Load 28.06 CAD Cart
PLP-24-15-S M24 3 15 60 45 10 3.5 10 BB-16 PPW-24 20/98 105 Yes Light Load 37.39 CAD Cart
PLP-30-20-S M30 3.5 20 70 45 15 3.5 14 BB-16 PPW-30 29/150 185 Yes Light Load 50.39 CAD Cart
PLP-12-10-SS M12 1.75 10 43 35 5.5 2.5 4 BB-10 PPW-12 6.9/39 21 Yes Heavy Load 15.06 CAD Cart
PLP-16B-10-SS M16 2 10 50 35 8 2.5 5 BB-12 PPW-16 20/98 45 Yes Heavy Load 16.59 CAD Cart
PLP-16-10-SS M16 2 10 60 35 8 2.5 5 BB-12 PPW-16 26/78 52 Yes Heavy Load 18.77 CAD Cart
PLP-16-15-SS M16 2 15 60 35 8 2.5 5 BB-12 PPW-16 15/78 52 Yes Heavy Load 18.77 CAD Cart
PLP-16-20-SS M16 2 20 85 35 8 2.5 5 BB-12 PPW-16 17/78 70 Yes Heavy Load 19.98 CAD Cart
PLP-16-30-SS M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 Yes Heavy Load 28.06 CAD Cart
PLP-24-15-SS M24 3 15 60 45 10 3.5 10 BB-16 PPW-24 39/200 105 Yes Heavy Load 37.63 CAD Cart
PLP-30-20-SS M30 3.5 20 70 45 15 3.5 14 BB-16 PPW-30 49/290 185 Yes Heavy Load 50.65 CAD Cart
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
PLP-S PLP-SS
Main Body S45C
Ferrosoferric Oxide Film (Black)
S45C*1
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw SWCH12*2
Ferrosoferric Oxide Film (Black)
SWCH12*2
Ferrosoferric Oxide Film (Black)
Pin S45C
(Hardness: 57 - 63 HRC)
Trivalent Chromate Treatment
S45C
(Hardness: 57 - 63 HRC)
Ferrosoferric Oxide Film (Black)
Spring SWPB SWPB
Anti-Loosening Nylon Lock Nylon Lock

*1: The main body material for PLP-12-10-SS is SCM435 equivalent.
*2: The hex socket set screw material for PLP-12 is equivalent to SCM435, and PLP-24 and PLP-30 are S45C.


Characteristics

  • For applications with oil breakers, knockouts, positioners, etc.
  • With anti-loosening nylon lock.
  • PLP-S----Light Load
    PLP-SS----Heavy Load
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information

Precautions for Use

Install and remove from the pin side by using the plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Usage Example

For prevention of adhesion.

PLPLong Stroke Plunger


Related Products

A dedicated plunger wrench PPW for mounting or removal from the pin side is available.
PPW

PLPLong Stroke Plungers


Product List

Most Read