Plungers
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|---|---|---|---|
Number | PAF | PAFS | FP | MP | MPS | PSS | PSSS | PSP | PSP-N |
Name | Miniature Ball Plunger | Miniature Ball Plunger (Made of Stainless Steel) | Miniature Ball Plunger - with Nylon Lock | Miniature Ball Plunger - with Nylon Lock | Miniature Ball Plunger (Made of Stainless Steel) | Small Plunger | Small Plunger | Short Stroke Plunger | Short Stroke Plunger |
Thread Part Material | Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | - | - | Steel | Steel |
Ball/ Pin Material | Steel | Stainless Steel | Steel | Steel | Stainless Steel | - | - | Steel | Plastic |
Diameter | M3 ~ M16 | M3 ~ M16 | M2 ~ M16 | M2 ~ M16 | M2 ~ M16 | M4 ~ M16 | M4 ~ M16 | M3 ~ M12 | M5 ~ M12 |
Load | 1N ~ 116.3N | 1N ~ 116.3N | 0.7N ~ 49N | 1.2N ~ 98N | 1.2N ~ 116N | 1.6N ~ 59N | 2N ~ 78.7N | 0.29N ~ 98.1N | 2N ~ 14.7N |
Vibration Resistant Treatment | Yes | Yes | Yes | Yes | No | Yes | No | Yes | Yes |
Feature | Good Cost Performance |
Good Cost Performance |
Light load Spinning ball |
Heavy-loaded Spinning ball |
Spinning ball | Small Plunger | Small Plunger | Pin Plunger with Vibration Resistant Treatment |
Light load |
Image | ![]() |
![]() |
![]() |
||||||
---|---|---|---|---|---|---|---|---|---|
Number | PSPS | PSPS-N | PLP | ||||||
Name | Short Stroke Plungers (Made of Stainless Steel) | Short Stroke Plungers (Made of Stainless Steel) | Long Stroke Plunger | ||||||
Thread Part Material | Stainless Steel | Stainless Steel | Steel | ||||||
Ball/ Pin Material | Stainless Steel | Plastic | Steel | ||||||
Diameter | M4 ~ M12 | M4 ~ M12 | M16 ~ M30 | ||||||
Load | 2N ~ 63.6N | 2N ~ 63.6N | 6.9N ~ 290N | ||||||
Vibration Resistant Treatment | No | No | Yes | ||||||
Feature | Pin Plungers | Pin Material Plastic |
Long Stroke |
Related products
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
---|---|---|---|---|---|---|---|---|---|
Number | PST | PSTS | PPW | PHL | BB | PJP | PJA | PJB | |
Name | Spring Stop | Spring Stop | Wrench for Pin Plunger | Plunger Holder | Ball Button | Locating Pin | Bushing for Locating Pin - Straight Type | Bushing for Locating Pin - Flange Type | |
Feature | Positioning Stopper |
Positioning Stopper |
Dedicated Wrench | Holder for use with Plunger | Used in combination with Plunger For Heavy Load |
For Locating Parallel Pin |
Used in combination with PJP | Used in combination with PJP |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data