• Knobs

KUWF

Plastic Wing Knob

  • COLOR UNIVERSAL DESIGN

Dimension Drawing

KUWFPlastic Wing Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s B d Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KUWF-32-M4-BK 32 M4 0.7 5 19 8.4 7 10 9 BK 3.36 CAD Cart
KUWF-32-M4-BL 32 M4 0.7 5 19 8.4 7 10 9 BL 3.36 CAD Cart
KUWF-32-M4-OR 32 M4 0.7 5 19 8.4 7 10 9 OR 3.36 CAD Cart
KUWF-32-M4-SG 32 M4 0.7 5 19 8.4 7 10 9 SG 3.36 CAD Cart
KUWF-32-M4-YW 32 M4 0.7 5 19 8.4 7 10 9 YW 3.36 CAD Cart
KUWF-32-M5-BK 32 M5 0.8 5 19 8.4 7 10 9 BK 3.36 CAD Cart
KUWF-32-M5-BL 32 M5 0.8 5 19 8.4 7 10 9 BL 3.36 CAD Cart
KUWF-32-M5-OR 32 M5 0.8 5 19 8.4 7 10 9 OR 3.36 CAD Cart
KUWF-32-M5-SG 32 M5 0.8 5 19 8.4 7 10 9 SG 3.36 CAD Cart
KUWF-32-M5-YW 32 M5 0.8 5 19 8.4 7 10 9 YW 3.36 CAD Cart
KUWF-40-M6-BK 40 M6 1 6 23 10 8.75 13 10 BK 3.52 CAD Cart
KUWF-40-M6-BL 40 M6 1 6 23 10 8.75 13 10 BL 3.52 CAD Cart
KUWF-40-M6-OR 40 M6 1 6 23 10 8.75 13 10 OR 3.52 CAD Cart
KUWF-40-M6-SG 40 M6 1 6 23 10 8.75 13 10 SG 3.52 CAD Cart
KUWF-40-M6-YW 40 M6 1 6 23 10 8.75 13 10 YW 3.52 CAD Cart
KUWF-50-M8-BK 50 M8 1.25 7 27.8 11.4 11 16 22 BK 3.52 CAD Cart
KUWF-50-M8-BL 50 M8 1.25 7 27.8 11.4 11 16 22 BL 3.52 CAD Cart
KUWF-50-M8-OR 50 M8 1.25 7 27.8 11.4 11 16 22 OR 3.52 CAD Cart
KUWF-50-M8-SG 50 M8 1.25 7 27.8 11.4 11 16 22 SG 3.52 CAD Cart
KUWF-50-M8-YW 50 M8 1.25 7 27.8 11.4 11 16 22 YW 3.52 CAD Cart
KUWF-64-M8-BK 64 M8 1.25 9 35.5 14.8 14 21 33 BK 3.72 CAD Cart
KUWF-64-M8-BL 64 M8 1.25 9 35.5 14.8 14 21 33 BL 3.72 CAD Cart
KUWF-64-M8-OR 64 M8 1.25 9 35.5 14.8 14 21 33 OR 3.72 CAD Cart
KUWF-64-M8-SG 64 M8 1.25 9 35.5 14.8 14 21 33 SG 3.72 CAD Cart
KUWF-64-M8-YW 64 M8 1.25 9 35.5 14.8 14 21 33 YW 3.72 CAD Cart
KUWF-64-M10-BK 64 M10 1.5 9 35.5 14.8 14 21 42 BK 3.72 CAD Cart
KUWF-64-M10-BL 64 M10 1.5 9 35.5 14.8 14 21 42 BL 3.72 CAD Cart
KUWF-64-M10-OR 64 M10 1.5 9 35.5 14.8 14 21 42 OR 3.72 CAD Cart
KUWF-64-M10-SG 64 M10 1.5 9 35.5 14.8 14 21 42 SG 3.72 CAD Cart
KUWF-64-M10-YW 64 M10 1.5 9 35.5 14.8 14 21 42 YW 3.72 CAD Cart
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
KUWF
knob Nylon 6 (Various Color)
Thread Part Made of Steel
Trivalent Chromate Treatment

Characteristics

  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • A rich variety of thread sizes from M4 to M10 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KUWM Male Screw Made of Steel
KUWMS Male Screw Made of Stainless Steel
KUWF Female Screw Made of Steel
KUWFS Female Screw Made of Stainless Steel
  • Knob colors can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Matte black
SG Matte silver
OR Matte orange
BL Matte blue
YW Matte yellow

Precautions for Use

In order to avoid damage and faults, the length of the screws used when mounting KUWF must be less than the Lf listed the dimension table.

Related Products

Plastic miniature knob of the universal design KUDM is available.
KUDMKUDMSKUDFKUDFS

KUWFPlastic Wing Knob


Related Services

Product List

Most Read