• Knobs

KUM-SC

Captive Knurled Knob

Hints for Correctly Using NBK Products

The video is an example using KDMS-SC(KDMS-SC). You can perform the same operation using this product.


Dimension Drawing

KUM-SCCaptive Knurled Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
10
16
20
25
30
40
Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H L d1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KUM-12-M3-10-SC 12 M3 0.5 4 2.5 10 2.2 2 2.77 CAD Cart
KUM-12-M3-16-SC 12 M3 0.5 4 2.5 16 2.2 3 2.77 CAD Cart
KUM-16-M4-10-SC 16 M4 0.7 5 3.5 10 3 6 3.98 CAD Cart
KUM-16-M4-16-SC 16 M4 0.7 5 3.5 16 3 6 3.98 CAD Cart
KUM-20-M5-10-SC 20 M5 0.8 6 4 10 3.9 11 4.70 CAD Cart
KUM-20-M5-16-SC 20 M5 0.8 6 4 16 3.9 11 4.70 CAD Cart
KUM-20-M5-20-SC 20 M5 0.8 6 4 20 3.9 12 4.70 CAD Cart
KUM-24-M6-16-SC 24 M6 1 8 5 16 4.6 20 6.85 CAD Cart
KUM-24-M6-20-SC 24 M6 1 8 5 20 4.6 20 6.85 CAD Cart
KUM-24-M6-25-SC 24 M6 1 8 5 25 4.6 21 6.85 CAD Cart
KUM-24-M6-30-SC 24 M6 1 8 5 30 4.6 21 6.85 CAD Cart
KUM-30-M8-16-SC 30 M8 1.25 10 6 16 6.3 36 8.06 CAD Cart
KUM-30-M8-20-SC 30 M8 1.25 10 6 20 6.3 37 8.06 CAD Cart
KUM-30-M8-25-SC 30 M8 1.25 10 6 25 6.3 39 8.06 CAD Cart
KUM-30-M8-30-SC 30 M8 1.25 10 6 30 6.3 40 8.06 CAD Cart
KUM-36-M10-20-SC 36 M10 1.5 12 8 20 8 69 10.22 CAD Cart
KUM-36-M10-25-SC 36 M10 1.5 12 8 25 8 71 10.22 CAD Cart
KUM-36-M10-30-SC 36 M10 1.5 12 8 30 8 73 10.22 CAD Cart
KUM-36-M10-40-SC 36 M10 1.5 12 8 40 8 77 10.22 CAD Cart
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
KUM-SC
Main body SWCH10R
Buffing / Chrome Plating

Characteristics

  • Captive type knurled knob. Prevents fall-off and loss of the knob.
  • Foreign matter entry countermeasures in food processing machinery and so on, as well as CE marking support (⇒Captive Series).
  • Flat type.

Precautions for Use

Screw hole inner diameter on the cover side shall be at least the d1 dimension.
The cover thickness should be 0.8 mm or above.

Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KUM-SCCaptive Knurled Knobs


Product List

Most Read