• Knobs

KUDF

Plastic Miniature Knob

  • COLOR UNIVERSAL DESIGN

Dimension Drawing

KUDFPlastic Miniature Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KUDF-16-M3-BK 16 M3 0.5 5 12.5 2 9 10 BK 3.00 CAD Cart
KUDF-16-M3-BL 16 M3 0.5 5 12.5 2 9 10 BL 3.00 CAD Cart
KUDF-16-M3-OR 16 M3 0.5 5 12.5 2 9 10 OR 3.00 CAD Cart
KUDF-16-M3-SG 16 M3 0.5 5 12.5 2 9 10 SG 3.00 CAD Cart
KUDF-16-M3-YW 16 M3 0.5 5 12.5 2 9 10 YW 3.00 CAD Cart
KUDF-16-M4-BK 16 M4 0.7 5 12.5 2 9 10 BK 3.03 CAD Cart
KUDF-16-M4-BL 16 M4 0.7 5 12.5 2 9 10 BL 3.03 CAD Cart
KUDF-16-M4-OR 16 M4 0.7 5 12.5 2 9 10 OR 3.03 CAD Cart
KUDF-16-M4-SG 16 M4 0.7 5 12.5 2 9 10 SG 3.03 CAD Cart
KUDF-16-M4-YW 16 M4 0.7 5 12.5 2 9 10 YW 3.03 CAD Cart
KUDF-16-M5-BK 16 M5 0.8 5 12.5 2 9 9 BK 3.03 CAD Cart
KUDF-16-M5-BL 16 M5 0.8 5 12.5 2 9 9 BL 3.03 CAD Cart
KUDF-16-M5-OR 16 M5 0.8 5 12.5 2 9 9 OR 3.03 CAD Cart
KUDF-16-M5-SG 16 M5 0.8 5 12.5 2 9 9 SG 3.03 CAD Cart
KUDF-16-M5-YW 16 M5 0.8 5 12.5 2 9 9 YW 3.03 CAD Cart
KUDF-20-M5-BK 20 M5 0.8 6 14 2.5 10 11 BK 3.36 CAD Cart
KUDF-20-M5-BL 20 M5 0.8 6 14 2.5 10 11 BL 3.36 CAD Cart
KUDF-20-M5-OR 20 M5 0.8 6 14 2.5 10 11 OR 3.36 CAD Cart
KUDF-20-M5-SG 20 M5 0.8 6 14 2.5 10 11 SG 3.36 CAD Cart
KUDF-20-M5-YW 20 M5 0.8 6 14 2.5 10 11 YW 3.36 CAD Cart
KUDF-20-M6-BK 20 M6 1 6 14 2.5 10 10 BK 3.36 CAD Cart
KUDF-20-M6-BL 20 M6 1 6 14 2.5 10 10 BL 3.36 CAD Cart
KUDF-20-M6-OR 20 M6 1 6 14 2.5 10 10 OR 3.36 CAD Cart
KUDF-20-M6-SG 20 M6 1 6 14 2.5 10 10 SG 3.36 CAD Cart
KUDF-20-M6-YW 20 M6 1 6 14 2.5 10 10 YW 3.36 CAD Cart
KUDF-25-M5-BK 25 M5 0.8 8 15.5 3 12 12 BK 3.63 CAD Cart
KUDF-25-M5-BL 25 M5 0.8 8 15.5 3 12 12 BL 3.63 CAD Cart
KUDF-25-M5-OR 25 M5 0.8 8 15.5 3 12 12 OR 3.63 CAD Cart
KUDF-25-M5-SG 25 M5 0.8 8 15.5 3 12 12 SG 3.63 CAD Cart
KUDF-25-M5-YW 25 M5 0.8 8 15.5 3 12 12 YW 3.63 CAD Cart
KUDF-25-M6-BK 25 M6 1 8 15.5 3 12 11 BK 3.63 CAD Cart
KUDF-25-M6-BL 25 M6 1 8 15.5 3 12 11 BL 3.63 CAD Cart
KUDF-25-M6-OR 25 M6 1 8 15.5 3 12 11 OR 3.63 CAD Cart
KUDF-25-M6-SG 25 M6 1 8 15.5 3 12 11 SG 3.63 CAD Cart
KUDF-25-M6-YW 25 M6 1 8 15.5 3 12 11 YW 3.63 CAD Cart
KUDF-32-M6-BK 32 M6 1 8 21 4 16 17 BK 4.09 CAD Cart
KUDF-32-M6-BL 32 M6 1 8 21 4 16 17 BL 4.09 CAD Cart
KUDF-32-M6-OR 32 M6 1 8 21 4 16 17 OR 4.09 CAD Cart
KUDF-32-M6-SG 32 M6 1 8 21 4 16 17 SG 4.09 CAD Cart
KUDF-32-M6-YW 32 M6 1 8 21 4 16 17 YW 4.09 CAD Cart
KUDF-32-M8-BK 32 M8 1.25 8 21 4 16 25 BK 4.09 CAD Cart
KUDF-32-M8-BL 32 M8 1.25 8 21 4 16 25 BL 4.09 CAD Cart
KUDF-32-M8-OR 32 M8 1.25 8 21 4 16 25 OR 4.09 CAD Cart
KUDF-32-M8-SG 32 M8 1.25 8 21 4 16 25 SG 4.09 CAD Cart
KUDF-32-M8-YW 32 M8 1.25 8 21 4 16 25 YW 4.09 CAD Cart
KUDF-40-M8-BK 40 M8 1.25 10 25 4 19.5 39 BK 4.96 CAD Cart
KUDF-40-M8-BL 40 M8 1.25 10 25 4 19.5 39 BL 4.96 CAD Cart
KUDF-40-M8-OR 40 M8 1.25 10 25 4 19.5 39 OR 4.96 CAD Cart
KUDF-40-M8-SG 40 M8 1.25 10 25 4 19.5 39 SG 4.96 CAD Cart
KUDF-40-M8-YW 40 M8 1.25 10 25 4 19.5 39 YW 4.96 CAD Cart
KUDF-40-M10-BK 40 M10 1.5 10 25 4 19.5 49 BK 4.96 CAD Cart
KUDF-40-M10-BL 40 M10 1.5 10 25 4 19.5 49 BL 4.96 CAD Cart
KUDF-40-M10-OR 40 M10 1.5 10 25 4 19.5 49 OR 4.96 CAD Cart
KUDF-40-M10-SG 40 M10 1.5 10 25 4 19.5 49 SG 4.96 CAD Cart
KUDF-40-M10-YW 40 M10 1.5 10 25 4 19.5 49 YW 4.96 CAD Cart
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
KUDF
knob Nylon 6 (Various Color)
Thread Part Made of Steel
Trivalent Chromate Treatment

Characteristics

  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • A rich variety of thread sizes from M3 to M10 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KUDM Male Screw Made of Steel
KUDMS Male Screw Made of Stainless Steel
KUDF Female Screw Made of Steel
KUDFS Female Screw Made of Stainless Steel
  • Knob colors can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Matte black
SG Matte silver
OR Matte orange
BL Matte blue
YW Matte yellow

Related Products

Plastic wing knob of the universal design KUWM is available.
KUWMKUWMSKUWFKUWFS

KUDFPlastic Miniature Knob


Related Services

Product List

Most Read