• Knobs

KNM

Knurled Knob

Dimension Drawing

KNMKnurled Knob寸法図

KNM has a round-shaped thread tip to be distinguished from KNMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Lm
All
6
10
16
20
25
30
40

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s A d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KNM-12-M3-6 12 M3 0.5 6 7.5 5 2.5 6 3 2.18 CAD Cart
KNM-12-M3-10 12 M3 0.5 10 7.5 5 2.5 6 3 2.18 CAD Cart
KNM-12-M3-16 12 M3 0.5 16 7.5 5 2.5 6 4 2.52 CAD Cart
KNM-16-M4-6 16 M4 0.7 6 9.5 6 3.5 8 9 3.03 CAD Cart
KNM-16-M4-10 16 M4 0.7 10 9.5 6 3.5 8 9 3.03 CAD Cart
KNM-16-M4-16 16 M4 0.7 16 9.5 6 3.5 8 10 3.03 CAD Cart
KNM-20-M5-10 20 M5 0.8 10 11.5 7.5 4 10 15 3.36 CAD Cart
KNM-20-M5-16 20 M5 0.8 16 11.5 7.5 4 10 16 3.36 CAD Cart
KNM-20-M5-20 20 M5 0.8 20 11.5 7.5 4 10 16 3.36 CAD Cart
KNM-24-M6-10 24 M6 1 10 15 10 5 12 28 4.83 CAD Cart
KNM-24-M6-16 24 M6 1 16 15 10 5 12 29 4.83 CAD Cart
KNM-24-M6-20 24 M6 1 20 15 10 5 12 30 4.83 CAD Cart
KNM-24-M6-25 24 M6 1 25 15 10 5 12 31 4.83 CAD Cart
KNM-24-M6-30 24 M6 1 30 15 10 5 12 32 4.83 CAD Cart
KNM-30-M8-16 30 M8 1.25 16 18 12 6 16 58 6.14 CAD Cart
KNM-30-M8-20 30 M8 1.25 20 18 12 6 16 59 6.14 CAD Cart
KNM-30-M8-25 30 M8 1.25 25 18 12 6 16 60 6.14 CAD Cart
KNM-30-M8-30 30 M8 1.25 30 18 12 6 16 61 6.14 CAD Cart
KNM-36-M10-20 36 M10 1.5 20 23 15 8 20 108 10.62 CAD Cart
KNM-36-M10-25 36 M10 1.5 25 23 15 8 20 111 10.62 CAD Cart
KNM-36-M10-30 36 M10 1.5 30 23 15 8 20 114 10.62 CAD Cart
KNM-36-M10-40 36 M10 1.5 40 23 15 8 20 120 10.62 CAD Cart
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
KNM
Main body SWCH10R
Buffing / Chrome Plating

Characteristics

  • A rich variety of thread sizes from M3 to M10 are available.

Related Products

Flat type knurled knobs KUMKUFKUMSKUFS are available.
KUMKUMSKUFKUFS

KNM/KNMS/KNF/KNFSKnurled Knobs

Captive knurled knobs KNM-SC and KNMS-SC are available.
KNM-SCKNMS-SC

KNM/KNMS/KNF/KNFSKnurled Knobs


Related Services

Product List

Most Read