• Knobs

KNF

Knurled Knob

Dimension Drawing

KNFKnurled Knob寸法図

KNM has a round-shaped thread tip to be distinguished from KNMS.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s A d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KNF-12-M3 12 M3 0.5 7.5 7.5 5 2.5 6 3 2.30 CAD Cart
KNF-16-M4 16 M4 0.7 9.5 9.5 6 3.5 8 7 2.30 CAD Cart
KNF-20-M5 20 M5 0.8 11.5 11.5 7.5 4 10 13 2.40 CAD Cart
KNF-24-M6 24 M6 1 15 15 10 5 12 23 3.26 CAD Cart
KNF-30-M8 30 M8 1.25 18 18 12 6 16 45 4.78 CAD Cart
KNF-36-M10 36 M10 1.5 23 23 15 8 20 86 7.53 CAD Cart
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
KNF
Main body SUM22L
Buffing / Chrome Plating

Characteristics

  • A rich variety of thread sizes from M3 to M10 are available.

Related Products

Flat type knurled knobs KUMKUFKUMSKUFS are available.
KUMKUMSKUFKUFS

KNM/KNMS/KNF/KNFSKnurled Knobs

Captive knurled knobs KNM-SC and KNMS-SC are available.
KNM-SCKNMS-SC

KNM/KNMS/KNF/KNFSKnurled Knobs


Related Services

Product List

Most Read