• Knobs

KKT

Hexagon Knob

Dimension Drawing

KKTHexagon Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
M16

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KKT-32 32 M6 1 10 22 13 13 60 11.51 CAD Cart
KKT-40 40 M8 1.25 14 25 16 16 100 13.17 CAD Cart
KKT-50 50 M10 1.5 18 32 20 20 200 16.96 CAD Cart
KKT-63 63 M12 1.75 22 40 25 25 350 20.80 CAD Cart
KKT-80 80 M16 2 30 50 32 32 700 29.61 CAD Cart
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
KKT
Main unit FC200
Chrome Plating

Characteristics

  • Types can be selected by a product code.
    KK---- Pilot Hole
    KKT---- Female Screw

Product List

Most Read